Discontinued

Extech 382075

2000A True RMS AC/DC 3-Phase Clamp-on Power Analyzer

The Extech 382075 is a 3-Phase True RMS Clamp-on Power Analyzer which can be used on 3 and 4 wire balanced or unbalanced loads. It can measure reactive and apparent power up to 1200 kW. Additional measurements include watts, voltage, current, frequency, power factor, and phase angle. It can display lead, lag current, and voltage phase shift in degrees, plus it can also store and recall the previous 4 readings. Additional features include DC current auto zero, data hold, min/max, and relative mode. Comes complete with test leads, carrying case, and 9 V battery.

Specifications

General
AC Current 2000A
AC Current Basic Accuracy ±2% of reading + 5 digits
AC Current Max Resolution 0.1A
AC Voltage 600VAC
AC Voltage Basic Accuracy ±2% of reading + 5 digits
AC Voltage Max Resolution 0.1V
Apparent Power 1200KVA
Apparent Power Basic Accuracy ±2% of reading + 5 digits
Apparent Power Max Resolution 0.01/0.1KVA
DC Current 2000A
DC Current Basic Accuracy ±2% of reading + 5 digits
DC Current Max Resolution 0.1A
DC Voltage 800VDC
DC Voltage Basic Accuracy ±2% of reading + 5 digits
DC Voltage Max Resolution 0.1V
Frequency 40 to 400Hz
Frequency Basic Accuracy ±1% of reading + 2 digits
Frequency Max Resolution 0.1Hz
Phase -90° to +90°
Phase Basic Accuracy ±0.5°
Phase Max Resolution 0.1°
Power Factor 0.2 to 1
Power Factor Basic Accuracy PF=W/(V×A)
Power Factor Max Resolution 0.01
Reactive Power 1200KVAR
Reactive Power Basic Accuracy ±2% of reading + 5 digits (PF<0.91)
Reactive Power Max Resolution 0.01/0.1KVAR
True Power 1200kW
True Power Basic Accuracy ±2% of reading + 5 digits
True Power Max Resolution 0.01/0.1kW
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 10.7 × 4.8 × 1.8" (271 × 122 × 46mm)
Safety Category CAT III-600V
Warranty 2 years
Weight 24.7oz (700g)

Resources & Support

User Manual

Extech 382075 User Manual

Certification

Extech 382075 Declaration of Conformity

Datasheet

Extech 382075 Datasheet

Export Restrictions