Extech 382200

30V/1A Single Output DC Power Supply

Constant Voltage/Current digital DC power supply with dual LCD

Specifications

General
Line Current Regulation <0.2% + 3mA
Line Voltage Regulation <0.01% + 3mV
Load Current Regulation <0.2% + 3mA
Load Voltage Regulation <0.01% + 2mV
Output Current 0 - 1.00A DC
Output Current Basic Accuracy ±2% of reading
Output Voltage 30.0V DC
Output Voltage Basic Accuracy ±1.5% of reading
Ripple and Noise <0.5mV/<3mA
Additional Details
Dimensions 9.4 × 4.25 × 6" (240 × 108 × 154mm)
Power 115V/230V; 50/60Hz
Warranty 2 years
Weight 4.4lbs. (2 kg)

Resources & Support

User Manual

Extech 382200 382202 User Manual

Datasheet

Extech 382200-382202 Datasheet

Certification

Extech 382200 Declaration of Conformity

Export Restrictions

Cart

Added to cart