Discontinued

Extech 382260

80W Switching Mode DC Power Supply

Extech’s 382260 is an 80 W Switching Mode DC Power Supply. Its has three selectable output ranges that perform like three power supplies in one: 0 V to 16 V (0 A to 5 A), 0 V to 27 V (0 A to 3 A), and 0 V to 36 V (0 A to 2.2 A). This compact and lightweight unit provides easy portability and is ideal for tight workbenches with limited space. The 382260 features 4-Digit LED displays, front and rear output terminals, and remote sensing for accurate applied voltage at load point. Complete with AC Power cord.

Specifications

General
Line Voltage Regulation <4mV
Load Voltage Regulation <20mV
Output Current 0.100 to 5.100A, 0.100 to 3.100A, 0.100 to 2.300A
Output Current Basic Accuracy ±1%
Output Voltage 0.10 to 16.40V, 0.10 to 27.60V, 0.10 to 36.80V
Output Voltage Basic Accuracy ±1%
Ripple and Noise <30mVpp
Additional Details
Certifications CE
Dimensions 13 × 5 × 2" (330 × 127 × 53.5mm)
Power 90-264VAC; 47-63Hz
Warranty 2 years
Weight 4.2lbs (1.9kg)

Resources & Support

User Manual

Extech 382260 User Manual GB

Datasheet

Extech 382260 Datasheet

Export Restrictions