Discontinued

Extech 407355

Noise Dosimeter/Datalogger with PC Interface

The Extech 407355 is a Personal Noise Dosimeter/Datalogger which performs OSHA and IEC noise accumulation surveys to measure total sound exposure over an 8-hour period. It datalogs up to 4500 readings when used as a sound level meter, while also capable of storing up to 5 dosimeter surveys. Data includes start and stop time, percent dose, TWA, and peak flags. Complete with belt clip, clip on 1.3 cm (0.5 in) microphone with a 0.8 m (2.6 ft) cable, software, 4 AAA batteries, mini screwdriver, and carrying case.

Specifications

General
Criterion 80, 84, 85 or 90dB
Exchange Rate 3, 4, 5 or 6 dB
High Level 115dB
Memory 5 surveys
Microphone 1/2 inch electret condenser with 31” cable
Peak 140dB
Response Time Fast/Slow
Sound Range (dB) 70 to 140dBA
Sound Range (dB) Max Resolution 0.1dB
Threshold 70-90 (1db steps)
Weighting A
Additional Details
Certifications CE
Dimensions 4.2 × 2.5 × 1.3" (106 × 64 × 34mm)
Power 4 × AAA (1.5V) batteries
Warranty 2 years
Weight 8oz (227g) incl. batteries

Resources & Support

Datasheet

Extech 407355 Datasheet

User Manual

Extech 407355 User Manual GB

Export Restrictions