Extech 42512

Dual Laser InfraRed Thermometer

Product Variations

The Extech 42512 is a Dual Laser InfraRed Thermometer. This thermometer features dual lasers for accurate targeting with a fast (0.15 s) response time, and it has a backlit dual LCD display. Temperature range from -50°C to 1000°C (-58°F to 1832°F). Complete with pouch case and 9 V battery.

Specifications

General
Distance to Target Ratio 30:1
Emissivity 0.10 to 1.00, adjustable
Repeatability ±0.5% or 1.8 °F/1 °C
Targeting dual laser
Temperature (IR) Basic Accuracy -58 to 1832 °F (-50 to 1000 °C)
Temperature (IR) Max Resolution ±(1% of reading + 2 °F/1 °C)
Temperature (RTD) 0.1 °F/ °C
Additional Details
Certifications 42512-NIST_S: CE, NIST
42512_S: CE
Dimensions 5.7 × 4 × 1.6" (146 × 104 × 43mm)
Power 1 × 9V battery
Warranty 3 years
Weight 5.7oz (163g)

Resources & Support

User Manual

Extech 42512 User Manual

Certification

Extech 42512 Declaration of Conformity

Datasheet

Extech 42511-42512 Datasheet

Export Restrictions

Cart

Added to cart