Discontinued

Extech 445706

Desktop/Wall-Mount Hygro-Thermometer Alarm Clock

The 445706 is a large-digit desktop or wall-mount alarm clock with 5 languages. It measures temperature, humidity and has a Min/Max function. Calendar displays day, date, and month. Comes complete with desktop stand and 2 AA batteries.

Large digital display with time, date, temperature, and relative humidity.
Measure max/min temperature or humidity, and set audible alarm with snooze function.
Mount on a wall or use the built-in stand to set on a desk or shelf.

Specifications

General
Alarm Yes
Calendar Yes
Relative Humidity 20% to 90%
Relative Humidity Basic Accuracy ±5%
Snooze Yes
Temperature (Air) -5°C to 45°C (23°F to 113°F)
Temperature (Air) Basic Accuracy ±1°C/2°F
Additional Details
Certifications CE
Dimensions 221 × 300 × 24 mm (8.7 × 11.8 × 1 in)
Power 2 × AA (1.5 V) batteries
Warranty 2 years
Weight 608 g (21.4 oz)

Resources & Support

Datasheet

Extech 445706 Datasheet

User Manual

Extech 445706 User Manual

Export Restrictions