Discontinued

Extech 445713-TP

Big Digit Indoor/Outdoor Hygro-Thermometer

The Extech 445713-TP is a Big Digit Hydro-Thermometer which simultaneously displays indoor and outdoor temperature along with humidity. The meter features selectable temperature units, min/max memory with reset, and wall-mount or desktop options. Measures from -50°C to 70°C (-58°F to 158°F). Complete with built-in stand, wall mounting bracket, remote outdoor sensor with 3 m (9.75 ft) cable and a 1.5 V AAA battery.

Specifications

General
Probe Length 118" (3m)
Relative Humidity 20 to 99%
Relative Humidity Basic Accuracy ±5%
Temperature (Air) Internal: 32 to 122 °F (0 to 50 °C); External: -58 to 158 °F (-50 to 70 °C)
Temperature (Air) Basic Accuracy Internal: ±1.8°F/1.0°C; External: ±1.8°F/1.0°C (-4 to 122 °F)
Additional Details
Certifications CE
Dimensions 4.3 × 3.9 × 0.78" (109 × 99 × 20mm)
Power 1 × AAA (1.5V) battery
Warranty 2 years
Weight 6oz (169g)

Resources & Support

Datasheet

Extech 445713-TP Datasheet

User Manual

Extech 445713-TP User Manual

Certification

Extech 445713-TP Declaration of Conformity

Export Restrictions