FLIR A500f/A700f Advanced Smart Sensor

Fixed-Mount Thermal Imaging Camera for Condition Monitoring and Early Fire Detection

FLIR A500f and A700f Advanced Smart Sensor Thermal Cameras are ideal for users who want built-in, on-camera analytics and alarm capabilities for outdoor condition monitoring and early fire detection applications. These cameras can help companies protect assets, improve safety, maximize uptime, and minimize maintenance costs. Featuring a protective housing designed to withstand harsh environmental conditions, FLIR A500f/A700f cameras combine unmatched thermal imaging with edge computing and industrial internet of things (IIoT) for simplified inclusion in new or existing networks. For VMS integrations, thermal and visible streams can be viewed independently or simultaneously. The cameras are easy to add, set up, and operate in HMI/SCADA systems, offering automation system solution providers a running start.

The protective housing can withstand temperatures between -30° to 50°C, providing a high level of protection against challenging environmental conditions and theft.
Multiple communication and control options enable easy integration into standard security and IiOT solutions including HMI/SCADA, ONVIF, Modbus, MQTT, and REST API protocol.
With up to 640 × 480 thermal resolution, remote motor focus, FSX® (Flexible Scene Enhancement) technology, and three fields of view, A500f/A700f cameras provide reliable measurements every time.

Specifications

Highlighted
Digital I/O connector type Terminal block inside housing
Digital Inputs 2x opto-isolated, Vin(low)= 0–1.5 V, Vin(high)= 3–25 V
Digital Output Purpose • As a function of alarm, output to external device • Fault (NC)
Digital Outputs 3x opto-isolated, 0–48 V DC, max. 350 mA; solid-state opto relay; 1x dedicated as Fault output (NC)
Encoding Video stream: H.264, MPEG4, or MJPEG Radiometric stream: Compressed JPEG-LS, FLIR radiometric
Ethernet Interface Wired
EMC EN50130-4, EN61000-6-3, EN55022 Classe B, FCC Part. 15 Class B
Mounting Bought separately, pole and wall adaptors available
f-number 14°: 1.5
24°: 1.3
42°: 1.1
80°: 1.3
Image Fequency
Image Frequency 30 Hz
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 15° to 35°C (59° to 95°F) and object temperature above 0°C (32°F)
Alarm Functions On any selected measurement function, digital in, and internal camera temperature
Alarm Output • Digital out • E-mail (SMTP) (push) • Ethernet/IP • File transfer (FTP) (push) • Modbus TCP server (pull) • MQTT (push) • Query over RESTful API (pull) • Store image or video
Communication & Data Storage
Digital I/O connector type Terminal block inside housing
Digital I/O isolation voltage 500 VRMS
Digital input purpose NUC, NUC disable, alarm
Digital Inputs 2x opto-isolated, Vin(low)= 0–1.5 V, Vin(high)= 3–25 V
Digital Output Purpose • As a function of alarm, output to external device • Fault (NC)
Digital Outputs 3x opto-isolated, 0–48 V DC, max. 350 mA; solid-state opto relay; 1x dedicated as Fault output (NC)
Encoding Video stream: H.264, MPEG4, or MJPEG Radiometric stream: Compressed JPEG-LS, FLIR radiometric
Ethernet For control, result, image, and power
Ethernet Communication TCP/IP socket-based FLIR proprietary
Ethernet Connector Type IP67 rated RJ45 port
Ethernet Interface Wired
Ethernet Power Power over Ethernet, PoE IEEE 802.3af class 3
Ethernet Protocols • EtherNet/IP • IEEE 1588 • Modbus TCP • MQTT • SNMP • TCP, UDP, SNTP, RTSP, RTP, HTTP, HTTPS, ICMP, IGMP, sftp (server), FTP (client), SMTP, DHCP, MDNS (Bonjour), uPnP
Ethernet Standard IEEE 802.3
Ethernet Type 10/100Base-T
Image Storage Records up to 100 FLIR radiometric JPEG; storage as function of: alarm, scheduling, or user interaction (camera web)
Multicast Yes
RS-232 M8 A-coded, male connector directly on camera, inside housing
Imaging & Optical
Contrast Enhancement FSX® / Histogram equalization (IR only)
Detector Pitch A500f: 17 µm
A700f: 12 µm
Detector Time Constant A500f: Typical 10 ms
A700f: Typical 7 ms
f-number 14°: 1.5
24°: 1.3
42°: 1.1
80°: 1.3
Field of view (FOV) 14°: 14° × 10°
24°: 24° × 18°
42°: 42° × 32°
80°: 80° × 63°
Focal Length 14°: 29 mm
24°: 17 mm
42°: 10 mm
80°: 5 mm (0.19 in)
Focal Plane Array (FPA) Uncooled microbolometer
Focus Motorized focus, manual & on-command automatic (scene contrast method)
Image Fequency
Image Frequency 30 Hz
IR Resolution A500f: 464 × 348
A700f: 640 × 480
Lens Identification Automatic
Minimum Focus Distance 14°: 1.0 m (3.28 ft)
24°: 0.15 m (0.49 ft)
42°: 0.15 m (0.49 ft)
80°: 0.1 m (3.9 in)
MSX 14°, 24° Yes, 42°: Yes
80°: NA
Multi-Streaming Yes
Overlay With/ Without
Radiometric IR video streaming RTSP protocol to FLIR Atlas SDK
Readout Measurement results: • Ethernet/IP • Modbus TCP server (pull) • Modbus TCP client (push) • MQTT (push) • REST API (GET/POST) • Measurements and still image (radiometric JPEG, visual 640 × 480, visual 1280 × 960) • Web interface
Spatial resolution (IFOV) Dependent on the IR resolution of the camera: 320 × 240 pixels: 5.2mrad/pixel 464 × 348 pixels: 3.6 mrad/pixel 640 × 480 pixels: 2.6 mrad/pixel
Spectral Range 7.5–14 µm
Streaming Resolution A500f-14°, A500f-24°, A500f-42°: Video stream 0: 640 × 480 pixels Video stream 1: 1280 × 960 pixels Radiometric stream: 464 × 348 pixels
A500f-80°: Video stream 0: 640 × 480 pixels
Radiometric stream: 464 × 348 pixels
A700f-14°, A700f-24°, A700f-42°: Video stream 0: 640 × 480 pixels Video stream 1: 1280 × 960 pixels Radiometric stream: 640 × 480 pixels
A700f-80°: Video stream 0: 640 × 480 pixels
Radiometric stream: 640 × 480 pixels
Video Streaming RTSP protocol
Visual Resolution 1280 × 960
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 15° to 35°C (59° to 95°F) and object temperature above 0°C (32°F)
Alarm Functions On any selected measurement function, digital in, and internal camera temperature
Alarm Output • Digital out • E-mail (SMTP) (push) • Ethernet/IP • File transfer (FTP) (push) • Modbus TCP server (pull) • MQTT (push) • Query over RESTful API (pull) • Store image or video
Atmospheric transmission correction Based on inputs of distance, atmospheric temperature, and relative humidity
Automatic hot & cold detection Max./min. temperature value and position shown within box
Measurement Corrections Global object parameters; local parameters per analyze function
Measurement Presets Yes
Measurement Tools 10 spotmeters, 10 boxes or mask polygons, 3 Deltas (difference any value/reference/external lock), 2 isotherms (above/below/interval), 2 iso-coverage, 1 reference temperature, 2 lines, 1 polyline Maximum 12 measurement functions at the same time.
Object Temperature Range -30°C to 50°C (-22°F to 122°F)
General
Housing material Aluminium housing, sunshield in ABS
Size (L x W x H) 51.5×17.7×22.9 cm (20.28×6.97×9.02 in)
Environmental & Certifications
EMC EN50130-4, EN61000-6-3, EN55022 Classe B, FCC Part. 15 Class B
Encapsulation IP67
Mounting Bought separately, pole and wall adaptors available
ONVIF Conformance Yes. ONVIF Profile S
Operating Temperature Range -30°C to 50°C (-22°F to 122°F)
Power
Power Consumption 30W PoE,  PoE+, Type 2. IEEE 802.3af, IEEE 802.3at/PoE Plus
User Interface
Web interface Yes

Accessories

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Datasheet

FLIR A500f A700f Datasheet

Brochure

FLIR Global Utility Market Brochure

Brochure

FLIR Condition Monitoring Solutions for the Automotive Industry Brochure

Brochure

FLIR Renewable Energy Wind Power Brochure

Brochure

FLIR Automation Brochure

Brochure

FLIR Condition Monitoring Solutions for the Mining Industry Brochure

Certification

FLIR Systems AB Certificate of Registration - ISO 14001:2015

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

Local Number:
+91-11-4560 3555

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us