FLIR A6301

Advanced Thermal Camera for 24/7 Process Monitoring and Quality Control

FLIR A6301 Advanced Thermal Camera offer engineers and system integrators the best and most advanced thermal camera for Process Control, Monitoring and Quality Assurance. Its industry-leading 27,000-hour cryocooler lifetime maximizes camera uptime for consistent production throughput, while minimizing cost through planned maintenance. Its fast integration times improves yield, through-put time, costs, while ensuring consistent quality. This cooled camera platform provides a streamlined solution for accurate temperature measurement. The Standard kit includes a FLIR A6301 Advanced Thermal Camera, accessories, and 17 mm, 24 mm, or 50 mm lens.

A highly sensitive, cooled MWIR sensor allows the camera to more accurately spot defects, increasing product quality. Industry-leading 27,000-hour cryocooler lifetime maximizes camera uptime for consistent production throughput.
Fast integration times ensure accurate temperature measurements on moving products and production lines. Low-latency, deterministic synchronization to external sources means thermal images are captured precisely when needed for decision support.
Standard GigE Vision protocols, Rest API and a built-in web interfaces shorten implementation timelines.

Specifications

Highlighted
Digital I_O connector type M12 12-pin A-coded, Male (shared with external power)
Digital Inputs 2x opto-isolated, Vin(low)= 0–1.5 V, Vin(high)= 3–25 V
Digital Outputs 3x opto-isolated, 0–48 V DC, max. 350 mA; solid-state opto relay; 1x dedicated as Fault output (NC)
EMC EN55032:2015/A11:2020
EN55035:2017/A11:2020
FCC Part 15, Subpart B ClassA
KC C 9832 and KS C 9835
Mounting With mounting plate - 2 × 1/4"-20 tapped holes, 1 × 3/8"-16; tapped hole, 4 × #10-24 tapped holes Without mounting plate - 6 × #6-32
f number f/2.5
Image Frequency 30 Hz
Thermal Sensitivity_NETD ≤15 mK at 25°C
Accuracy ≤100°C ±2°C, >100°C ±2% of reading
Communication & Data Storage
Command and Control GEV: Genicam; RTSP: Web Interface, REST API
Communication Interfaces Ethernet
Digital Inputs 2x opto-isolated, Vin(low)= 0–1.5 V, Vin(high)= 3–25 V
Digital I_O connector type M12 12-pin A-coded, Male (shared with external power)
Digital Outputs 3x opto-isolated, 0–48 V DC, max. 350 mA; solid-state opto relay; 1x dedicated as Fault output (NC)
Storage Media None
Synchronization Modes Sync In
Imaging & Optical
Automatic Image Adjustment Linear, manual, PE, DDE, ADE
Color palettes Selectable 8-bit
Detector Pitch 15 µm
Detector Type High Operating Temperature (HOT) MWIR T2SLS
Digital image enhancement High sensitivity mode (HSM)
Digital Zoom Digital zoom, 1x, 2x, 4x, 8x
f number f/2.5
Field of view [FOV] FLIR A6301 - 17 mm lens: 31.5° × 25.5°
FLIR A6301 - 25 mm lens: 21.7° × 17.5°
FLIR A6301 - 50 mm lens: 11.0° × 8.8°
FLIR A6301 - Macro lens: Variable depending on distance
Field of view [FOV] and Min Focus Distance 110 mm
Field of view [FOV]_Focal Length Variable 27 mm to 40 mm
Focal Length 17 mm Lens: 17 mm
25 mm Lens: 25 mm
50 mm Lens: 50 mm
Focus Manual
Image Frequency 30 Hz
Image Modes IR image, high sensitivity mode (HSM)
IR Resolution 640 × 512
Minimum Focus Distance 17 mm Lens: 60 mm (2.4 in)
25 mm Lens: 200 mm (7.9 in)
50 mm Lens: 500mm (23.2 in)
Non_Radiometric IR Video Streaming H.264 or MJPEG over RTSP
Non_radiometric IR video recording None
Overlay RTSP only
Radiometric IR video recording None
Radiometric IR video streaming GigE Vision
Sensor Cooling FLIR FL100 Linear cooler
Spectral Range 3.4 μm - 5.1 μm
Thermal Sensitivity_NETD ≤15 mK at 25°C
Zoom Digital zoom, 1x, 2x, 4x, 8x
Measurement & Analysis
Accuracy ≤100°C ±2°C, >100°C ±2% of reading
Ambient Drift Compensation [with factory cal] Yes
Camera size [L x W x H] Camera only: 7 7/8" × 3" × 3 5/8"; w/Macro Lens 11 1/2" × 3" × 3 5/8"
DC Voltage Range: 18 V-56 V
Object Temperature Range -20°C to 200°C (-4°F to 392°F)
General
Box Contents Camera w/lens; M12 to RJ45F Cable (0.3 m), quick start guide, certificate of calibration
Size [L x W x H ] w_o Lens 200 × 76 × 92 mm (7.9 × 3.0 × 3.6 in)
Size [L × W × H] 17 mm Lens: 267 × 76 × 92 mm (10.5 in × 3.0 in × 3.6 in)
25 mm Lens: 260 × 76 × 92 mm (10.3 × 3.0 in × 3.6 in)
50 mm Lens, Macro Lens: 241 × 76 × 92 mm (9.5 × 3.0 × 3.6 in)
Weight FLIR A6301 - 17 mm lens: 1.77 kg (3.9 lbs)
FLIR A6301 - 25 mm lens: 1.72 kg (3.8 lbs)
FLIR A6301 - 50 mm lens: 1.63 kg (3.6 lbs)
FLIR A6301 - Macro lens: 2.22 kg (4.9 lbs)
Weight [without lens] 1.32 kg (2.9 lbs)
Environmental & Certifications
Directives EMC: 2014/30/EU, WEEE: 2012/19/EU
EMC EN55032:2015/A11:2020
EN55035:2017/A11:2020
FCC Part 15, Subpart B ClassA
KC C 9832 and KS C 9835
Encapsulation IP50
Mounting With mounting plate - 2 × 1/4"-20 tapped holes, 1 × 3/8"-16; tapped hole, 4 × #10-24 tapped holes Without mounting plate - 6 × #6-32
Operating Temperature Range -20°C to 50°C (-4°F to 122°F)
Shock 25 g, 6 ms; Half sine; ±500 shocks; X,Y&Z (IAW MIL-STD-810H)
Vibration 10-58 Hz, 0.15 mm; 58-500 Hz, 2 g; 5 cycles, 1 oct/min; X,Y&Z (IAW MIL-STD-810H)
Power
Power Consumption 25 W (cool down)
Power Source Primary power source: PoE+ type 2 (30 W min)
Optional DC connection: M12 12-pin A-coded, male (shared with Digital I/O)

Resources & Support

Datasheet

FLIR A6301 Datasheet

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

Local Number:
+91-11-4560 3555

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart