Discontinued

Extech AUT30

30A Current Tester

Check up to 30 Amps without breaking the circuit with the Extech AUT30 Current Tester. ATC blade connectors plug into the fuse block. It has a measuring range of 30 Amps/48 VDC (10 seconds max) with 100 mA resolution and ± a (2% + 2 digits) accuracy. Results are displayed on a 3.5-digit LCD. Includes 75 cm (29.5 in) connector cable.

Specifications

General
Cable Length 71cm (2.3 ft.)
DC Current 0 to 30A DC
DC Current Basic Accuracy 10mA
DC Current Max Resolution ±(2.0% of reading + 2 digits)
DC Voltage 48V DC
Detection Distance <0.2"
Additional Details
Certifications CE
Dimensions 159 × 25mm (6.25 × 1")
Power 1 × A23G (12V) battery
Warranty 2 years
Weight 42g (1.5 oz)

Resources & Support

Certification

Extech AUT30 Declaration of Conformity

User Manual

Extech AUT30 AUT30M User Manual GB

Datasheet

Extech AUTxx Datasheet

Export Restrictions