Discontinued

Extech AUT30M

30A Current Tester

Check up to 30 Amps without breaking the circuit with the Extech AUT30M Current Tester. Mini-blade connectors plug into the fuse block. It has a measuring range of 30 Amps/48 VDC (10 seconds max) with 100 mA resolution and ± a (2% + 2 digits) accuracy. Results are displayed on a 3.5-digit LCD. Includes 71 cm (28 in) connector cable.

Specifications

General
Cable Length 71cm (2.3 ft.)
DC Current 0 to 30A DC
DC Current Basic Accuracy 10mA
DC Current Max Resolution ±(2.0% of reading + 2 digits)
DC Voltage 48V DC
Detection Distance <0.2"
Additional Details
Certifications CE
Dimensions 159 × 25mm (6.25 × 1")
Power 1 × A23G (12V) battery
Warranty 1 year
Weight 42g (1.5 oz)

Resources & Support

Certification

Extech AUT30M Declaration of Conformity

User Manual

Extech AUT30 AUT30M User Manual GB

Datasheet

Extech AUTxx Datasheet

Export Restrictions