Discontinued

Extech CA200

200A AC Clamp Adaptor

The Extech CA200 is a 200 A AC Clamp Adaptor with 1 mV AC output per amp. It has a 16 mm (0.6 in) clamp jaw and ± 2% accuracy. Comes complete with a built in 163 cm (5.3 ft) cable with banana plugs and a two year warranty.

Specifications

General
AC Current 0 to 200A (1mV per Amp output)
AC Current Basic Accuracy ±(2.0% of reading + 0.5A) + accuracy of indicating device
Frequency 50/60Hz
Jaw Size 0.62" (16mm)
Additional Details
Certifications CE
Dimensions 4.3 × 1.9 × 1.3" (111 × 50 × 33mm)
Safety Category CATII - 600V, CATIII - 300V
Warranty 2 years
Weight 4.5 oz. (129g)

Resources & Support

Datasheet

Extech CA200 Datasheet

User Manual

Extech CA200 User Manual GB

Export Restrictions