Discontinued

Extech CA250

400A AC/DC Clamp-on Adaptor + NCV

The Extech CA250 is a 400 A AC/DC Clamp-on Adaptor with built in NCV that can be used with any multimeter with a 1 mV input and accepts standard banana plugs. It has a 30 mm (1.2 in) clamp jaw and 2.5% accuracy. Additional features include a built in, non-contact voltage detector with LED alerts and a DC zero adjust. Comes complete with built in 1.1 m (3.8 ft) cable with banana plugs and two AAA batteries.

Specifications

General
AC Current 0 to 40A (10mV per Amp output); 0 to 400A (1mV per Amp output)
AC Current Basic Accuracy ±(2.5% of rerading + 0.1A) at 0 to 40A; ±(2.8% of reading + 0.5A) at 0 to 400A
DC Current 0 to 40A (10mV per Amp output); 0 to 400A (1mV per Amp output)
DC Current Basic Accuracy ±(2.5% of rerading + 0.1A) at 0 to 40A; ±(2.8% of reading + 0.5A) at 0 to 400A
Frequency 50/60Hz
Jaw Size 30mm (1.2")
Additional Details
Certifications CE
Dimensions 5.8 × 2.3 × 1.3" (146 × 60 × 32mm)
Power 2 × AAA (1.5V) batteries
Safety Category CATIII - 600V, CATIV - 300V
Warranty 2 years
Weight 8oz (226g)

Resources & Support

Datasheet

Extech CA250 Datasheet

User Manual

Extech CA250 User Manual GB

Certification

Extech CA250 Declaration of Conformity

Export Restrictions