Discontinued

Extech DT200

Laser Distance Meter

The Extech DT200 features a laser measurement accurate to 2mm (0.08 in) at 9.8 m (32 ft). It measures from 5 cm to 35 m (2 in to 115 ft). Historical Storage recalls the previous 10 records (measurements or calculations), and it automatically calculates area and volume. Continuous measurement function with min/max distance tracking updates every 5 seconds. It features addition/subtraction, front or rear edge reference, and indirect measurement using the Pythagorean Theorem. Includes a low battery indicator and auto power off function. Complete with carrying case and two AAA batteries.

Specifications

General
Area Calculation 999.99ft², 999.99m²
Distance 2" to 115' (0.05 to 35m)
Distance Basic Accuracy ±0.08" ( ±2mm)
Distance Max Resolution 0.001" (0.001m)
Length Add Calculation 99'11" (99.99m)
Volume Calculation 999.99ft³, 999.99m³
Additional Details
Certifications CE
Dimensions 4.5 × 1.9 × 1.1" (115 × 48 × 28mm)
IP Rating IP54
Power 2 × AAA (1.5V) batteries
Warranty 2 years
Weight 5.3oz (150g)

Resources & Support

User Manual

Extech DT200 User Manual

Datasheet

Extech DT200 Datasheet

Certification

Extech DT200 Declaration of Conformity

Export Restrictions