Extech EA11A

EasyView™ Type K Single Input Thermometer

Product Variations

EA11A is an easyview Type K Single Input Thermometer. This Hand Held Thermometer has a temperature range (Type K) from -58 to 1999°F (-50 to 1300°C). Features a Dual Display LCD, Manually store/recall up to 150 readings and Mode Min/Max/Average functions. Includes 6 AAA Batteries, general purpose Type K bead wire temperature probe, and holster.

Specifications

General
Memory Manual store/recall up to 150 readings
Temperature (Type K) Basic Accuracy ±(0.3% of reading +2°F/1°C)
Temperature (Type K) Max Resolution 0.1 °F/°C
Temperature (Type N)
Temperature (Type N) Basic Accuracy
Temperature [Type K] -58 to 1999 °F (-50 to 1300 °C)
Additional Details
Certifications EA11A-NIST_S: CE, NIST
EA11A_S: CE
Dimensions 5.9 × 2.8 × 1.3" (150 × 72 × 35mm)
Power 6 × AAA (1.5V) batteries
Warranty 2 years
Weight 8.3oz (235g)

Resources & Support

User Manual

Extech EA11A User Manual

Datasheet

Extech EA11A Datasheet

Certification

Extech EA11A Declaration of Conformity

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart