Discontinued

Extech EX210T

TrueRMS Digital Multimeter with IR

The Extech EX210T is a TrueRMS Digital Multimeter with IR. The meter auto ranges and has a 2000 count large LCD display. It measures AC/DC voltage and current, resistance, and temperature (IR). Its True RMS measurements make this meter more accurate and reliable when measuring distorted waveforms, and its built in IR thermometer has a 4:1 distance to target ratio, visually aided by the built in laser pointer. This meter has a CAT III 600 V safety rating and is complete with a year warranty, test leads, and a 9 V battery.

Specifications

General
AC Current 10A
AC Current Max Resolution 0.1µA
AC Voltage 600V
AC Voltage Max Resolution 0.1mV
Continuity Yes
DC Current 10A
DC Current Max Resolution 0.1µA
DC Voltage 600V
DC Voltage Basic Accuracy ±0.5%
DC Voltage Max Resolution 0.1mV
Diode Test Yes
Resistance 20MΩ
Resistance Max Resolution 0.1Ω
Temperature (IR) Basic Accuracy -5 to 446 °F (-20 to 230 °C)
Temperature (RTD) 0.1°F/°C
True RMS Yes
Additional Details
Certifications CE, ETL
Dimensions 5.8 × 2.9 × 1.6" (147 × 76 × 42mm)
Power 1 × 9V battery
Safety Category CATIII - 600V
Warranty 2 years
Weight 9.17oz (260g)

Resources & Support

Certification

Extech EX210T Declaration of Conformity

User Manual

Extech EX210 EX210T User Manual

Datasheet

Extech EX205T EX210T Datasheet

Export Restrictions