Discontinued

Extech EX570

12 Function True RMS Industrial MultiMeter with IR Thermometer

The rugged Extech EX570 is ideal for industrial/plant maintenance and electrical contractors. It offers advanced multimeter functions, high accuracy (0.06%), True RMS precision plus an integrated infrared thermometer patented by Extech. The EX570 protects users with category IV-600 V and category III-1000 V safety ratings. It measures voltage, millivolt, current, resistance, capacitance, and frequency plus diode and continuity tests. Added functions include min/max, average, hold, relative, peak hold, and quick note memory for 3 readings. Thermocouple temperature readings are complemented by an infrared thermometer for safe, non-contact temperature measurement (30:1 distance to spot ratio). Built in IR simplifies the identification of overheating motors, electrical panels, and other components from a distance and without a separate thermometer. Complete with double-molded test leads, temperature probe, magnetic hanging strap, 9 V battery, and case.

Specifications

General
AC Current 0.01µA to 20A
AC Voltage 0.01mV to 1000V
Capacitance 0.001nF to 10,000µF
Continuity Yes
DC Current 0.01µA to 20A
DC Voltage 0.01mV to 1000V
Diode Test 2.8V
Distance to Target Ratio 30:1
Duty Cycle 0.01 to 99.99%
Frequency 0.0001Hz to 40MHz
Resistance 0.01Ω to 40MΩ
Temperature (IR) Basic Accuracy -22 to 1022°F (-30 to 550°C)
Temperature (Type K) Max Resolution -50 to 1382°F (-45 to 750°C)
True RMS Yes
Additional Details
Certifications CE
Dimensions 7.25 × 3.25 × 2.25" (184 × 83 × 57mm)
Display 40000-count segment LCD
IP Rating IP64
Power 1 × 9V battery
Safety Category CATIII - 1000V, CATIV - 600V
Warranty 3 years
Weight 12.3oz (349g)

Resources & Support

User Manual

Extech EX570 User Manual

Datasheet

Extech EX570 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.