Discontinued

Extech EX650

600A True RMS AC Clamp Meter + NCV

Product Variations

The Extech EX650 is a 600A True RMS AC Clamp Meter. It also measures AC/DC voltage, resistence, capacitance, continuity/diode test and has an NCV detector. The EX650 has a 3 cm (1.18 in) jaw size which accomodates conductors up to 350 MCM. This meter also features a 6000 count backlit LCD display, data hold, min/max, relative function, auto power off, and a convenient LED worklight. Complete with test leads and 3 AAA batteries.

Specifications

General
AC Current 6A, 60A, 600A
AC Current Basic Accuracy ±2.5% of reading
AC Current Max Resolution 0.001A
AC Microcurrent 600µA
AC Microcurrent Max Resolution 0.1µA
AC Voltage 750V
AC Voltage Basic Accuracy ±1.2% of reading
AC Voltage Max Resolution 1mV
Capacitance 60mF
Capacitance Max Resolution 0.01nF
Continuity Yes
DC Microcurrent 600µA
DC Microcurrent Max Resolution 0.1µA
DC Voltage 1000V
DC Voltage Basic Accuracy ±0.8% of reading
DC Voltage Max Resolution 0.1mV
Diode Test Yes
Jaw Size 1.18" (30mm), conductors up to 350MCM
Non_Contact Voltage [NCV] Detector 100 to 1000VAC
Resistance 60MΩ
Resistance Max Resolution 0.1Ω
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 9 × 3 × 1.6" (228 × 77 × 41mm)
Power 3 × AAA (1.5V) batteries
Safety Category CATIII - 600V, CATII - 1000V
Warranty 3 years
Weight 9.4oz (265g)

Resources & Support

User Manual

Extech EX650 Series User Manual

Certification

Extech EX650 Declaration of Conformity

Datasheet

Extech EX650 Datasheet

Datasheet

Extech EX65x Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.