Discontinued

Extech EX830

1000A True RMS AC/DC Clamp Meter with IR Thermometer

Product Variations

The EX830 clamp meter features a unique, built-in, non-contact Infrared thermometer with laser pointer to monitor temperature and locate hot spots on motors and electrical devices. A large 4000 count LCD display with bright back lighting allows you to see the reading in dim light. The ergonomically designed double-molded housing offers a better grip for one-hand operation. The 1.7" (43 mm) diameter jaw opening is large enough for conductors up to 750MCM. In addition to AC/DC current, it measures AC/DC voltage, resistance, temperature, capacitance, and frequency. It features: diode test, audible continuity beeper, min/max, data hold, auto power off, and a fast peak hold that captures inrush currents and transients. Comes complete with test leads, 9V battery, type K bead wire temperature probe (-4 to 482°F/-20 to 250°C) and a belt holster.

Specifications

General
AC Current 0.1 to 1000A
AC Current Basic Accuracy ±2.5%
AC Voltage 0.1mV to 600V
AC Voltage Basic Accuracy ±1.5%
Capacitance 0.001nF to 40,000µF
Continuity Yes
DC Current 0.1 to 1000A
DC Current Basic Accuracy ±2.5%
DC Voltage 0.1mV to 600V
DC Voltage Basic Accuracy ±1.5%
Diode Test Yes
Frequency 0.001kHz to 4kHz
Frequency Basic Accuracy ±1.5%
Inrush Current Yes
Jaw Size 1.7" (43mm), conductors up to 750MCM or two 500MCM
Resistance 0.1 to 40MΩ
Temperature [IR] Basic Accuracy -58 to 518°F (-50 to 270°C)
Temperature [IR] Max Resolution ±2.0% of reading or ±4°F/±2°C
Temperature [Type K] Max Resolution -4 to 1400°F (-20 to 760°C)
Temperature [Type N] ±(3% of reading + 9°F/5°C)
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 10.6 × 4.3 × 2" (270 × 110 × 50mm)
Power 1 × 9V battery
Safety Category CATIII - 600V
Warranty 2 years
Weight 13.6oz (386g)

Resources & Support

Datasheet

Extech EX8xx Datasheet

Certification

Extech EX830 Declaration of Conformity

User Manual

Extech EX830 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.