The award-winning FLIR ELARA™ FC-Series thermal network camera sets the standard for high quality thermal security cameras, delivering the best image detail in challenging environments. The ELARA Elara FC-Series S can do the work of numerous visible cameras, reducing the need for additional lighting infrastructure.

Best-in-class detection with minimal false alarms
The Elara FC-Series S offers 24/7 intrusion protection, with wide dynamic range thermal image processing and Digital Detail Enhancement (DDE).
An enterprise-grade build offers both IP66 and IP67 dust and water protection, for optimal performance in challenging conditions
More fields of view and resolution options than any other thermal imager

Specifications

Compliance & Certifications
Compliance and Certifications EN 55022:2010, Class A EN 61000-3-3: 2008 EN 61000-3-2: 2006+A1: 2009 & A2 2009 EN 55024:2010 EN 51030-4: 2011 FCC Part 15, Subpart B, Class A IP 66 (IEC 60529) IEC 60068-2-27
Environmental
De_Icing_Anti_Icing MIL-STD-810F, Method 521.1; 6 mm of ice
Handling Shock FedEx free-fall drop test
Humidity 0-95% relative
IP Rating [dust and water ingress] IP66
Operating Temperature Range -50°C to 70°C (continuous operation) -40°C to 70°C (cold start) 55°C high-temp op limit w/black paint
Shock IEC 60068-2-27 10g shock pulse with a 11 ms half-sine profile
Storage Temperature Range -55°C to 85°C
Vibration MIL-STD-810F "Transportation"
General
Detector Type Long-Life, Uncooled VOx Microbolometer
Dimensions [L x W x H] 10.2" x 4.5" x 4.2" (259 x 114 x 106 mm) w/o sunshield 11.1" x 5.1" x 4.5" (282 x 129 x 115 mm) with sunshield
Input Voltage 14-32 VDC 18-27 VAC
Power Consumption PoE (IEEE 802.3af-2003) PoE+( IEEE 802.3at-2009 standard) 11-56 VDC 12-38 VAC
Thermal Effective Resolution 76800.0
Thermal Focus Range Athermalized, Focus-Free
Thermal Pixel Pitch All 25 µm (FC-309 is 17 µm)
Thermal Spectral Range 7.5 µm to 13.5 µm
Thermal Zoom Up to 4× Continuous E-zoom
Weight 4.0 lb (1.8 kg) w/o sunshield 4.8 lb (2.2 kg) with sunshield
System Integration
Ethernet Yes
External Analytics Compatible Yes
Network APIs Nexus SDK for comprehensive system control and integration Nexus CGI for http command interfaces ONVIF 2.0 Profile S
Serial Control Interfaces No
Supported Protocols IPV4, HTTP, Bonjour, UPnP, DNS, NTP, RTSP, RTCP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP, SCP
Thermal Camera
Array format 320 × 240
Focal Length 13 mm
Thermal Frame Rate NTSC: 30 Hz or 7.5 Hz PAL: 25 Hz or 8.33 Hz
Video & Recording
Composite Video NTSC or PAL Yes: Hybrid IP & Analog
Video Compression Two independent channels of H.264, MPEG-4 & M-JPEG
Video Image Uniformity Optimization Automatic Flat Field Correction (FFC) - Thermal and Temporal Triggers
Video Streaming Resolution D1: 720 × 576 4CIF: 704 × 576 Native: 640 × 512 Q-Native: 320 × 256 CIF: 352 × 288 QCIF: 176 × 144
Video Thermal AGC Modes Auto AGC, Manual AGC, Plateau Equalization AGC, Linear AGC, Auto Dynamic Detail Enhancement (DDE), Max Gain Setting
Video Thermal AGC Region of Interest [ROI] Default, Presets and User definable to insure optimal image quality on subjects of interest

Resources & Support

Firmware Release Note

FLIR FC-Series R (Security) FC-Series S Firmware Security Patch v1.1

Datasheet

FLIR Elara FC-Series S Datasheet

User Manual

FLIR Elara FC-Series S and R Installation Manual

Quick Start Guide

FLIR Elara FC-Series Quick Connect Guide

Tech Note

FLIR Elara FC-Series Application Note

Brochure

FLIR Global Oil and Gas Industry Brochure

User Manual

FLIR Cyber Hardening Guide

Tech Note

FLIR Security Infographic - The Value of Using Remote Monitoring

Warranty

FLIR Fixed and Motorized Pan Tilt Thermal Security Cameras Limited Warranty

Brochure

FLIR TruWitness Smart City Brochure

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart