G620a

Fixed-Mount Hydrocarbon/VOC Optical Gas Imaging (OGI) Camera

Product Variations

Find gas leaks while meeting governmental and environmental emission goals with the FLIR G620a: a long-lived, cooled OGI camera solution for continuous monitoring at upstream and midstream gas production and processing facilities. The G620a is spectrally filtered to see methane (CH₄), hydrocarbons, and Volatile Organic Compounds (VOCs) with a performance OGI detector that meets sensitivity requirements set forth in U.S. EPA OOOOa and Appendix K. Small and lightweight, the G620a installs quickly and relies on a simplified web interface. Never miss a moment of monitoring thanks to the robust linear cooler which supports 27,000 hours of non-stop operation. The FLIR G620a can help oil and gas companies maintain valuable capital equipment, avoid product loss, meet emissions reduction metrics, and ensure safer work practices.

The high-resolution, high sensitivity cooled image sensor plus the advantage of Flir's proprietary High Sensitivity Mode (HSM) allows users to visualize even the smallest gas leaks.
Flir G620a cameras offer more than 27,000 hours of runtime before any service is required (mean time to failure).
Satisfy U.S. EPA methane and VOC detection sensitivity requirements and achieve global ESG pledges for methane and hydrocarbon reduction.

Specifications

Highlighted
IR Resolution 640 × 512
Thermal Sensitivity/NETD <15 mK at 25°C
Spectral Range 3.2–3.4 μm
Imaging & Optical
Automatic Image Adjustment Linear, PE
Color Palettes Selectable 8-bit
Detector Pitch 15 µm
Detector Type High Operating Temperature (HOT) MWIR T2SLS
Digital image enhancement High sensitivity mode (HSM)
f-number f/1.59
Field of view (FOV) FLIR G620a 6°: 6.0° × 4.8°
FLIR G620a 14.5°: 14.4° × 11.5°
FLIR G620a 24°: 23.6° × 19°
Focal Length FLIR G620a 6°: 92 mm
FLIR G620a 14.5°: 38 mm
FLIR G620a 24°: 23 mm
Focus Motorized
Gas Sensitivity [NECL] NECL: 1 m ΔT 10°C Methane: 16 ppm × m Hydrocarbons (niabara gas mix): 6.4 ppm × m
Image Frequency 30 Hz
Image Modes IR image, high sensitivity mode (HSM)
IR Resolution 640 × 512
Minimum Focus Distance FLIR G620a 6°: 2 m (6.6 ft.)
FLIR G620a 14.5°: 0.5 m (1.64 ft)
FLIR G620a 24°: 0.3 m (1.0 ft)
Non-Radiometric IR Video Streaming H.264 or MJPEG over RTSP
Non-radiometric IR video recording None
Overlay RTSP only
Radiometric IR video recording None
Radiometric IR video streaming GigE Vision
Sensor Cooling FLIR FL100 Linear cooler
Spectral Range 3.2–3.4 μm
Thermal Sensitivity/NETD <15 mK at 25°C
Zoom Digital zoom, 1x, 2x, 4x, 8x
Measurement & Analysis
Accuracy ≤100°C ±2°C, >100°C ±2% of reading
Ambient Drift Compensation [with factory cal] Yes
DC Voltage Range: 18 V-56 V
Object Temperature Range -10°C to 120°C (14°F to 248°F)
Communication & Data Storage
Command and Control GEV: Genicam; RTSP: Web Interface, REST API
Communication Interfaces Ethernet
Digital I/O connector type M12 12-pin A-coded, Male (shared with external power)
Digital Inputs 2x opto-isolated, Vin(low)= 0–1.5 V, Vin(high)= 3–25 V
Digital Outputs 3x opto-isolated, 0–48 V DC, max. 350 mA; solid-state opto relay; 1x dedicated as Fault output (NC)
Storage Media None
Synchronization Modes Sync In
General
Box Contents Camera w/lens; M12 to RJ45F Cable (0.3 m), quick start guide, certificate of calibration
Size [L x W x H ] w/o Lens 200 × 76 × 92 mm (7.9 × 3.0 × 3.6 in)
Size [L × W × H] FLIR G620a 14.5°, FLIR G620a 24°: 229 × 76 × 95 mm (9.0 × 3.0 × 3.8 in)
FLIR G620a 6°: 297 × 99 × 99 mm (11.7 × 3.9 × 3.9 in)
Weight FLIR G620a 6°: 1.90 kg (4.14 lbs)
FLIR G620a 14.5°: 1.48 kg (3.22 lbs)
FLIR G620a 24°: 1.50 kg (3.27 lbs)
Weight [without lens] 1.32 kg (2.9 lbs)
Power
Power Consumption 25 W (cool down)
Power Source Primary power source: PoE+ type 2 (30 W min)
Optional DC connection: M12 12-pin A-coded, male (shared with Digital I/O)
Environmental & Certifications
Directives EMC: 2014/30/EU, WEEE: 2012/19/EU
EMC EN55032:2015/A11:2020
EN55035:2017/A11:2020
FCC Part 15, Subpart B ClassA
KC C 9832 and KS C 9835
Encapsulation IP50
Mounting With mounting plate - 2 × 1/4"-20 tapped holes, 1 × 3/8"-16; tapped hole, 4 × #10-24 tapped holes Without mounting plate - 6 × #6-32
Operating Temperature Range -20°C to 50°C (-4°F to 122°F)
Shock 25 g, 6 ms; Half sine; ± 500 shocks; X,Y&Z (IAW MIL-STD-810H)
Vibration 10-58 Hz, 0.15 mm; 58-500 Hz, 2 g; 5 cycles, 1 oct/min; X,Y&Z (IAW MIL-STD-810H)

Resources & Support

Datasheet

FLIR G620a Datasheet

Datasheet

FLIR G620a Datasheet GB

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

Local Number:
+91-11-4560 3555

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

Cart

Added to cart