Discontinued

Extech HD600

Datalogging Sound Level Meter

The Extech HD600 Datalogging Sound Level Meter meets ANSI and IEC 61672-1 Type 2 standards. It has three measuring ranges from 30 dB to 130 dB with ± 1.4 dB accuracy. In addition to the LCD digital display, an analog bargraph provides easy viewing of fast changing sound levels. The unit features a rugged double molded housing and a built-in stand. Meter comes with USB cable, Windows compatible software, windscreen, tripod, hard carrying case, 9 V battery, and user manual.

Specifications

General
Analog Output AC/DC
Memory 20,000 records
Microphone Condenser, 0.5” (12.7mm)
PC Interface USB
Response Time Fast/Slow
Sound Range (dB) 30 to 130dB
Sound Range (dB) Basic Accuracy ±1.4dB
Weighting A,C
Additional Details
Certifications CE
Dimensions 10 × 2.9 × 2" (255 × 75 × 50mm)
Power 1 × 9V battery
Warranty 3 years
Weight 12.3oz (350g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech HD600 Software

You must be logged in to download file.

User Manual

Extech HD600 User Manual

Datasheet

Extech HD600 Datasheet

Certification

Extech HD600 Declaration of Conformity

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.