The Extech HDV700 is a versatile and lightweight professional videoscope that is designed for inspections in locations that are difficult or unsafe to access. With one or more of the eight waterproof (IP67) camera probes*, you can use the HDV700 for condition monitoring in manufacturing, HVAC/R, plumbing, building, and automotive applications. A range of small diameter and articulating camera probes are available to give you clear visibility of components from the 5-inch color touchscreen display. Easily maneuver the narrow probes into small openings without disassembling equipment. The HDV700 also features multiple data recording options so you can easily create reports at the job site by transferring images and videos to your laptop.
*Sold separately, or as a kit (see related products section for additional probe options)

Extech HDV700 Series High-Performance Videoscope
The lightweight display (705 g) features a stand and tripod mount to make your inspections easier
With 8 narrow camera probe options to choose from, you can access difficult-to-see components without disassembling equipment
Capture high-quality still images and videos, and record voice annotations or add notes to photos for advanced reports

Specifications

General
Articulation HDV730_S: 2 ways 180°
HDV740_S: 4 ways 110°
Battery 3.6 V Li-Ion Battery
Depth of Field 10 mm to infinity
Diameter HDV710_S: 5.5 mm
HDV720_S: 4.9 mm
HDV730_S: 3.9 mm
HDV740_S: 6.0 mm
HDV750_S: 28 mm
Direction of Camera View HDV710_S, HDV730_S, HDV740_S, HDV750_S: Forward
HDV720_S: Forward and side (DUAL HD)
Encapsulation Display: IP54
Camera Probe: IP67
Field of view (FOV) HDV710_S, HDV720_S, HDV730_S: 90°
HDV740_S: 87.1°
HDV750_S: 150°
Frame Rate 30 fps
Operating Temperature -10°C to 60°C (14°F to 140°F)
Probe Flexibility HDV710_S, HDV720_S: Semi-rigid
HDV730_S, HDV740_S: Flexible, stainless steel mesh
HDV750_S: Fiberglass
Probe Length HDV710_S, HDV720_S, HDV740_S: 1 m
HDV730_S: 1.5 m
HDV750_S: 30 m spool
Resolution HDV710_S, HDV720_S, HDV730_S: Camera Probe: 1280 × 720
HDV740_S, HDV750_S: Camera Probe: 640 × 480
Storage Capacity Up to 64 GB micro SD (32 GB microSD included)
Tripod Mounting UNC ¼"–20
Additional Details
Certifications CE, UKCA
Warranty 2 years

Accessories

  1. Extech HDV700

Resources & Support

User Manual

Extech HDV700 User Manual

User Manual

Extech HDV7C-55-3 User Manual

User Manual

Extech HDV7C-55-HD-1 49-DUAL-1 User Manual

User Manual

Extech HDV7C-A2-39-HD-1 User Manual

User Manual

Extech HDV7C-A2-45-15 User Manual

Datasheet

Extech HDV700 Datasheet

Certification

Extech HDV700 Declaration of Conformity Certificate

User Manual

Extech Four-Way Articulating Probes User Manual [HDV7C-A4–60–1, HDV7C-A4–60–3]

User Manual

Extech HDV7C-P28-30 User Manual

Export Restrictions