Discontinued

Extech MA160

True RMS 200A AC/DC Open Jaw Clamp Meter

The Extech MA160 is an open jaw True RMS 200 A AC/DC Clamp Meter. Its open jaw design provides quick current measurements in tight locations without breaking the circuit. True RMS provides accurate readings on noisy, distorted, or non-sinusoidal waveforms. The convenient built in non contact voltage (NCV) detector allows quick detection of live voltages while the LED backlight and flashlight help take measurements in dimly lit environments. The MA160 also features AC voltage to 750 V, DC voltage to 1000 V, resistance, capacitance, continuity, and diode test as well as an auto power off and ergonomic housing with built in test lead holders. Complete with test leads, two AA batteries, and pouch.

Specifications

General
AC Current 200A
AC Current Basic Accuracy ±(2.5% of reading + 5 digits)
AC Current Max Resolution 0.1A
AC Voltage 750V
AC Voltage Basic Accuracy ±(2.5% of reading + 3 digits)
AC Voltage Max Resolution 1mV
Capacitance 60mF
Capacitance Max Resolution 0.01nF
Continuity Yes
DC Current 200A
DC Current Basic Accuracy ±(2.5% of reading + 5 digits)
DC Current Max Resolution 0.1A
DC Voltage 1000V
DC Voltage Basic Accuracy ±(0.8% of reading + 3 digits)
DC Voltage Max Resolution 1mV
Diode Test Yes
Jaw Size 0.57" (14.5mm)
Non-Contact Voltage (NCV) Detector 100 to 750V
Resistance 60MΩ
Resistance Max Resolution 0.1Ω
True RMS Yes
Additional Details
Certifications CE, ETL
Dimensions 8.3 × 2.1 × 1.4" (210 × 53 × 35mm)
Power 2 × AA (1.5V) batteries
Safety Category CATIII - 600V
Warranty 2 years
Weight 5.8oz (164g)

Resources & Support

Datasheet

Extech MA160 Datasheet

User Manual

Extech MA160 User Manual

Export Restrictions