Discontinued

Extech MA3010

3000A True RMS AC Flex Clamp Meter

Product Variations

The Extech MA3010 is a 3000A True RMS AC Flex Clamp Meter. The MA3010 features a 25.4 cm (10 in) flexible clamp with LCD monitor. The True RMS measurements are for accurate readings of noisy, distorted, or non-sinusoidal waveforms. Complete with two AAA batteries. UL listed and CAT IV 600V safety rating.

Specifications

General
AC Current 0 to 30.00A, 30.00 to 300.0A, 300.0 to 3000A
AC Current Basic Accuracy ±(3% of reading + 5 digits)
AC Current Max Resolution 0.01A
Jaw Size 10" (25.4cm)
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 11 × 4.7 × 1" (280 × 120 × 25mm)
Display 3000-count segment LCD with backlighting
Power 2 × AAA (1.5V) batteries
Safety Category CATIII - 1000V, CATIV - 600V
Warranty 2 years
Weight 6oz (170g)

Resources & Support

Datasheet

Extech MA3010-MA3018 Datasheet

Certification

Extech MA3010 Declaration of Conformity

User Manual

Extech MA3010 MA3018 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.