Discontinued

Extech MA3018

3000A True RMS AC Flex Clamp Meter

Product Variations

The Extech MA3018 is a 3000 A True RMS AC Flex Clamp Meter. The MA3018 features an 45.7 cm (18 in) flexible clamp with LCD monitor. The True RMS measurements are for accurate readings of noisy, distorted, or non-sinusoidal waveforms. Complete with two AAA batteries. UL listed and CAT IV 600V safety rating.

Specifications

General
AC Current 0 to 30.00A, 30.00 to 300.0A, 300.0 to 3000A
AC Current Basic Accuracy ±(3% of reading + 5 digits)
AC Current Max Resolution 0.01A
Jaw Size 18" (45.7cm)
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 13.8 × 5.1 × 1" (350 × 130 × 25mm)
Display 3000-count segment LCD with backlighting
Power 2 × AAA (1.5V) batteries
Safety Category CATIII - 1000V, CATIV - 600V
Warranty 2 years
Weight 7.1oz (200g)

Resources & Support

Datasheet

Extech MA3010-MA3018 Datasheet

Certification

Extech MA3018 Declaration of Conformity

User Manual

Extech MA3010 MA3018 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.