Discontinued

Extech MG302-MTK

Motor & Drive Troubleshooting Kit

The Extech MG302-MTK Motor and Drive Troubleshooting Kit includes three compact tools for troubleshooting three phase motors and drives. The first tool in the kit is the MG302, a 13 Function Wireless True RMS Multimeter/Insulation Tester featuring 125 V, 250 V, 500 V, and 1000 V test voltages. It also features insulation resistance from 0.001 MOhm to 4000 MOhm, auto discharge of capacitive voltage, a lock power on function for hands free operation, data hold, min/max, relative mode, auto power off and more at a CAT IV 600 V safety rating. The second tool is the 480403 Motor Rotation and Three Phase Tester that features a double molded, durable housing and CAT III 600 V safety rating. The third tool in this kit is the MA435T 400 A True RMS AC/DC Clamp Meter with a built in non-contact voltage detector, 10 functions and a CAT III 600 V safety rating.

Resources & Support

Datasheet

Extech MG300-MTK MG302-MTK Datasheet

Export Restrictions