Discontinued

Extech PQ3350

3-Phase Power & Harmonics Analyzer

The Extech PQ3350 is a 3-Phase Power and Harmonics Analyzer made for single and 3-phase/3-wire or 3-phase/4-wire systems. The large, backlighting LCD displays up to 35 parameters in one screen. With the PQ3350, data log up to 52,428 single phase readings or 17,476 3-phase readings, and simultaniously display total harmonic distortion (THD-F) and waveform with peak values (1024 samples/period). Includes 4 voltage leads with alligator clips and retractable plunger clips, 8 AA batteries, universal AC adaptor, software, USB interface cable, and case. Current Probes sold separately.

Specifications

General
AC Current up to 3000A (depends on the current clamp probes used)
AC Current Basic Accuracy ±(0.5% of reading + 5 digits)
AC Voltage 600V
AC Voltage Basic Accuracy ±(0.5% of reading + 5 digits)
Active Power 9.999MW
Active Power Basic Accuracy ±(1% of reading + 8 digits)
Active Power Energy 0mWh to 999,999kWh
Apparent Power 9999kVA
Apparent Power Basic Accuracy VA=Vrms x Arms
Crest Factor 1.00 to 99.99
Crest Factor Basic Accuracy ±(5% of reading + 30 digits)
Frequency 45-65Hz
Frequency Basic Accuracy 0.1Hz
Harmonics 1 to 99
Harmonics Basic Accuracy ±2%
Memory 52428 records (single phase); 17476 records (3 phase)
Peak AC Current Basic Accuracy ±(5% of reading + 30 digits)
Peak AC Voltage Basic Accuracy ±(5% of reading + 30 digits)
Phase -180.0° to 0° to +180.0°
Phase Basic Accuracy ±1°
Power Factor 0.0 to +1.00
Power Factor Basic Accuracy ±(1.5%° of reading ± 8 digits)
Reactive Power 9999kVAR
Reactive Power Basic Accuracy VAR= sqr (VA² -W² )
Reactive Power Energy 0.0kVARh to 1000MWh
True RMS Yes
Additional Details
Certifications CE
Dimensions 10.1 × 6.1 × 2.3" (257 × 155 × 57mm)
Power 8 × AA (1.5V) batteries
Safety Category CATIII - 600V
Warranty 2 years
Weight 2.5 lbs (1160g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech PQ3350 Software

You must be logged in to download file.

User Manual

Extech PQ3350 User Manual

Datasheet

Extech PQ3350 Datasheet

Export Restrictions

Cart

Added to cart