Discontinued

FLIR RS8300

High-Speed MWIR Megapixel Infrared Camera

The RS8300 is a multi-application long range infrared camera system designed for range tracking, target signature, research, and science applications. The RS8300 camera is a rugged, high performance, full-featured radiometric instrument that can survive harsh range environments

Rugged, High-performance Science Camera
The 1.05 Megapixel (1,344 x 784) detector captures stunning images that can highlight temperature differences as small as <25 mK.
Four active preset operating modes provide adjustable integration times, embedded non-uniformity correction, bad pixel replacement, and window size adjustments.
Continuous zoom from 120 - 1200 mm, with IRIG synchronized, TSPI-accurate timestamping of lens focal length and focus position data.

Specifications

Highlighted
Detector Resolution
Resolution 1,344 × 784
Detector Pitch 14 µm
Spectral Range 3.0 – 5.0 µm
Detector Type Indium Antimonide (InSb)
Camera f-number f/5.0
Dynamic Range 14-bit
NETD <25 mK
Frame Rate [Full Window] 125 Hz
Integration Time 500 ns to Full Frame
Focus Motorized with autofocus and active athermalization
Imaging & Optical
Analog Overlay Customizable (IRIG-B, Date, Integration Time, Internal Temp, Frame Rate, Sync Mode, Cooler Hours)
Analog Palettes Selectable 8-bit
Available Lenses 120-1200 mm (10x) Continuous Metric Zoom, 8.97° HFOV @ 120 mm, 0.9° HFOV @ 1200 mm
Camera f-number f/5.0
Close-up Lenses/Microscopes NA
Detector Pitch 14 µm
Detector Resolution
Detector Type Indium Antimonide (InSb)
Digital Data Protocol Simultaneous Gigabit Ethernet and CoaXpress (Optional CameraLink Full over Fiber)
Dynamic Range 14-bit
Focus Motorized with autofocus and active athermalization
Frame Rate [Full Window] 125 Hz
HD Video (720p, 50/59/60 Hz, SMPTE 296 M) (1080p, 25/29/30 Hz, SMPTE 274 M)
Integration Time 500 ns to Full Frame
NETD <25 mK
Operability >99.5% (99.9% typical)
Readout Snapshot
Readout Modes Asynchronous Integrate While Read; Asynchronous Integrate Then Read
Resolution 1,344 × 784
Sensor Cooling Closed Cycle Linear
Spectral Range 3.0 – 5.0 µm
Subwindow Modes User-Defined
Well Capacity 5.9 M electrons
Zoom 1-4x , Digital Zoom, Panning
Measurement & Analysis
Accuracy NA
Automatic Gain Control Manual, Linear, Plateau Equalization, ROI, DDE
Communication & Data Storage
Analog Video NA
Synchronization Modes Genlock; IRIG-B; Sync In, Sync Out, Trigger In
General
Size [L x W x H] Sunshield - On ( 927 x 315 x 290 mm ) (36.5 x 12.4 x 11.4 in)
Weight 34.926 kg (77 lb)
Power
Power 24 VDC
Environmental & Certifications
Altitude 0 to 40,000 Feet Operational; 0 to 70,000 Feet Non-Operational
Detection Zones 40 g, 11 msec 1/2 sine pulse/4.3 g RMS random vibration, all 3 axes
Mounting 9 × 1/4"-20
Operating Temperature Range -40°C to 50°C (-40°F to 122°F )
Storage Temperature Range -55°C to 80°C (-67°F to 176°F )

Resources & Support

Datasheet

FLIR RS8300 Datasheet

Export Restrictions