Discontinued

Extech SC600

Electronic Counting Scale/Balance

The Extech SC600 is an Electronic Counting Scale/Balance intended for professional electronic counting and weighing with a load cell transducer for high accuracy and performance. The wide capacity measures single small electronic components weighing up to 0.1g (0.005 oz), or in batches up to 600 g (21.164 oz). Complete with 6 AA batteries, metal platform, and Universal AC adaptor with multiplugs.

Specifications

General
PC Interface RS232 port
Sampling Rate Approx. 1 measurement per second
Tare Control 600g maximum (approx.)
Transducer Type Load cell
Weight Range 0.10 to 600g
Weight Range Basic Accuracy ±(0.05% + 0.04g)
Weight Range Max Resolution 0.01g
Additional Details
Certifications CE
Dimensions 9.8 × 7.5 × 2.8" (250 × 190 × 70mm), Platform diameter: 4.7" (120mm)
Display 5-digit segment LCD
Power 6 × AA (1.5V) batteries, AC/DC power adaptor (9V/300mA) with multi-plugs
Warranty 2 years
Weight 2.2 lbs (1 kg)

Resources & Support

User Manual

Extech SC600 User Manual

Certification

Extech SC600 Declaration of Conformity

Datasheet

Extech SC600 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.