Discontinued

FLIR SC6700

Science-Grade MWIR InSb Infrared Camera

The FLIR SC6700 offers high-speed and high-resolution imagery in a flexible and easy-to-use package for just about any scientific or research application. The camera incorporates a cooled FLIR Indium Antimonide (InSb) detector that operates in the 3 to 5 or 1 to 5 micron waveband. Four active preset operating modes provide adjustable integration times, embedded non-uniformity correction, and bad pixel replacement. An exclusive SC6700 4-position motorized filter wheel permits effortless filter exchange in any environment.

High-quality imagery for science and research
Incorporates a cooled FLIR InSb detector and provides 640 x 512 resolution for crisp thermal images.
Fast frame rates with a high speed 50-megapixel clock that streams 14-bit digital data up to 125 Hz at full resolution.
An easy access, 4-position motorized filter wheel permits filter exchange in any environment, and the camera automatically determines filter type.

Specifications

Highlighted
Resolution 640 x 512
Detector Pitch 15 µm
Spectral Range MWIR: 3.0 - 5.0 µm or 1.0 - 5.0 µm LWIR: 7.5 - 10.5 µm
Detector Type Indium Antimonide (InSb)
Camera f-number NA
Dynamic Range 14-bit
NETD MWIR: <20 mK (18 mK typical) LWIR: <30 mK
Frame Rate [Full Window] Programmable 0.0015 Hz to 126 Hz
Max Frame Rate [at Min Window] 4.175 kHz (16 x 4)
Integration Time 480 ns to 687 sec
Standard Temperature Range MWIR: -20°C to 350°C LWIR: -20°C to 650°C; Optional 250°C to 2000°C
Optional Temperature Range Up to 1,500°C Up to 2,000°C
Imaging & Optical
Available Lenses NA
Camera f-number NA
Detector Pitch 15 µm
Detector Type Indium Antimonide (InSb)
Digital Data Streaming Simultaneous Gigabit Ethernet and Camera Link
Dynamic Range 14-bit
Frame Rate [Full Window] Programmable 0.0015 Hz to 126 Hz
HD Video NA
Image Time Stamp Internal IRIG-B Decoder Clock / TSPI Accurate Time Stamp
Integration Time 480 ns to 687 sec
Max Frame Rate [at Min Window] 4.175 kHz (16 x 4)
NETD MWIR: <20 mK (18 mK typical) LWIR: <30 mK
Resolution 640 x 512
Spectral Range MWIR: 3.0 - 5.0 µm or 1.0 - 5.0 µm LWIR: 7.5 - 10.5 µm
Subwindow Modes User-Defined
Measurement & Analysis
Accuracy ±1°C or ±1% of reading valid for 0°C to 3000°C on standard lens & filter configurations only
Optional Temperature Range Up to 1,500°C Up to 2,000°C
Standard Temperature Range MWIR: -20°C to 350°C LWIR: -20°C to 650°C; Optional 250°C to 2000°C
Communication & Data Storage
Analog Video NTSC, PAL, S-Video, SVGA
Synchronization Modes Genlock; IRIG-B; Sync In, Sync Out
Environmental & Certifications
Operating Temperature Range -20°C to 50° C (-4°F to 122°F)

Export Restrictions