Discontinued

FLIR Si124

Industrial Acoustic Imaging Camera

Product Variations

The FLIR Si124 acoustic imaging camera can help you locate pressurized leaks in compressed air systems or detect partial discharge from high-voltage electrical systems. This lightweight, one-handed solution can be used to identify issues up to 10 times faster than with traditional methods. Built with 124 microphones, the Si124 produces a precise acoustic image that visually displays ultrasonic information, even in loud industrial environments. The acoustic image is transposed in real time on top of a digital camera picture, which allows you to accurately pinpoint the source of the sound. Equipped with the FLIR Acoustic Camera Viewer cloud service, this smart tool automatically saves images to the cloud after they’re captured. Then you can access stored files and separate sound sources for deeper analysis and classification of problems. Through a regular maintenance routine, the FLIR Si124 can help facilities save money on utility bills and delay the expense of installing new compressors.

Available in 3 models:
•Choose the Si124 to detect both compressed air leaks and partial discharge,

•The Si124-LD exclusively for leak-detection applications,

•Or the Si124-PD for electric utility applications.

Find pressurized air leaks and partial discharge quickly
Detect compressed air leaks, partial discharge, and corona up to 10 times faster with sound imaging vs. traditional methods
Minimize excess utility costs, equipment failures, and downtime by ensuring proper air pressure to pneumatic equipment and locating partial discharge or corona precisely
Classify leak severity and partial discharge type in real time with this lightweight, smart tool that you can operate with one hand

Specifications

Highlighted
Acoustic Measurement 124 low-noise MEMS microphones, real-time sound visualization
Discharge Classification • Negative corona • Positive and negative corona • Floating discharge • Surface or internal discharge PRPD pattern provided in FLIR Acoustic Camera Viewer cloud service.
Severity Assessment Automatic AI-based severity assessment including recommended actions
Distance from 0.3 m (1.0 ft) up to 130 m (430 ft)
Leak Rate In typical industrial environment: • >0.032 l/min @ 3 bar from 3 m (9.8 ft) • >0.05 l/min @ 3 bar from 10 m (32.8 ft) Absolute minimum detection in quiet environment: 0.016 l/min @ 1.2 bar from 0.3 m (1.0 ft)
Imaging & Optical
Camera software update Automatic over Wi-Fi
USB via computer
Dynamic Range Low limit: <-15 dB
High limit: >120 dB
Field of view [FOV] 62° × 49°
Frame Rate Video: 25 fps
Acoustic image: 30 fps
Video Frame Rate 25 fps
Video Image Resolution 800 × 480
Zoom 2x digital zoom
Measurement & Analysis
Acoustic Measurement 124 low-noise MEMS microphones, real-time sound visualization
Bandwidth 2 kHz to 65 kHz, adjustable range MEMS sampling frequency: 130 kHz
Discharge Classification • Negative corona • Positive and negative corona • Floating discharge • Surface or internal discharge PRPD pattern provided in FLIR Acoustic Camera Viewer cloud service.
Discharge Detection Automatic detection 50 / 60 Hz
Distance from 0.3 m (1.0 ft) up to 130 m (430 ft)
Leak Rate In typical industrial environment: • >0.032 l/min @ 3 bar from 3 m (9.8 ft) • >0.05 l/min @ 3 bar from 10 m (32.8 ft) Absolute minimum detection in quiet environment: 0.016 l/min @ 1.2 bar from 0.3 m (1.0 ft)
Severity Assessment Automatic AI-based severity assessment including recommended actions
User Interface
Display Size: 5 in. 800 × 480
Color: 24 bit RGB
Brightness: 1000 cd/m² (adjustable)
Input Device Resistive touchscreen
Power On Indicator LED (red)
Power
Battery Li-Ion rechargeable battery pack (RRC 2040):
10.8 V, 3.35 Ah, 36.2 Wh
Usage: more than 2 h (depends on ambient conditions)
Charge time: 2 h
Max output: 12.6 V, 4 A
Battery Charger Si124 Acoustic Camera: Input: 100-240 V ~ 50/60 Hz 1.5 A Max output: 13.8 V, 4.0 A
Si124 Cordless: Input: 19 to 26 VDC, 2.8 A
Max output: 17.4 VDC, 4.8 A
Battery weight 985 g (2.2 lb)
External Battery LiFePO 12 V 7 Ah, 84 Wh Usage: 7 h (depends on ambient conditions) Charge time: 4 to 6 h Max output: 13.8 V, 4.0 A
Internal Battery Li-Ion 6 Wh
Nominal Input Voltage Si124 Acoustic Camera: 12 V Max input: 15 V 2 A
Si124 Cordless: 12 V Max input: 15 V 2.5 A
Environmental & Certifications
Operating And Storage Humidity Recommended 0 to 90%
Operating And Storage Temperature Range Recommended –10°C to 50°C (14°F to 122°F)
Operating Temperature Range –10°C to 50°C (14°F to 122°F)
Storage Temperature Range -20°C to 70°C (-4°F to 158°F)
Warranty http://www.flir.com/warranty/
General
Battery Cord Length 0.75 m (2.46 ft), extended 1.5 m (4.92 ft)
Battery Size 90 × 145 × 65 mm (3.5 × 5.7 × 2.6 in)
Packaging Type Cardboard box
Packaging Weight Si124 Acoustic Camera: 4.5 kg (9.9 lb)
Si124 Cordless: 4 kg (9 lb)
Size Camera: 315 × 169 × 160 mm (12.4 × 6.6 × 6.3 in)
Battery: 85 mm × 59 mm × 22 mm (3.34 in × 2.31 in × 0.86 in)
Total Weight [Including All Accessories] Si124 Acoustic Camera: 2.9 kg (6.4 lb)
Si124 Cordless: 1.25 kg (2.76 lb)
Weight Camera: 1.08 kg (2.38 lb)
Battery: 0.17 kg (0.37 lb)

Accessories

Resources & Support

Recorded Webinar

Webinar: Intelligent, Sound-Based Solution for Industrial Condition Monitoring with FLIR Si124

Watch now

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Si124 Firmware v21H1

You must be logged in to download file.

Datasheet

FLIR Si124 Corded Datasheet

Datasheet

FLIR Si124 Cordless Datasheet

User Manual

FLIR Si124 User Manual

Application Story

FLIR Si124 Application Story - Keeping the Lights On and Preventing Failures

Brochure

FLIR Renewable Energy Wind Power Brochure

Warranty

FLIR Solutions Acoustic Camera Limited Warranty

Application Story

Leak Detection in Compressed Air Systems: Air Power East Case Study