Extech TB400

Portable Turbidity Meter

TB400 is a Portable Turbidity Meter that tests water, food, beverages and other aqueous solutions. Meter comes complete with all the accessories to conveniently test the turbidity of municipal water, food and beverage water, and other aqueous solutions where fluid clarity is important. Portable design allows you to take measurement on-site instead of bringing solution back to the lab. Measures up to 1000 NTU (Nephelometric Turbidity Unit) with 0.01 NTU resolution. Complete with 0 NTU standard solution test bottle, 100 NTU standard solution test bottle, cleaning solution (distilled water), (2) test bottles and covers, cleaning cloth, six AAA batteries, and hard carrying case.

Specifications

General
Light Source LED, 850nm
Response Time <10 seconds
Turbidity 0.00 to 50.00 NTU, 50 to 1000 NTU
Turbidity Basic Accuracy ±5% FS or ±0.5 NTU, whichever is greater
Turbidity Max Resolution 0.01 NTU
Additional Details
Certifications CE
Dimensions 6.1 × 3.0 × 2.4" (155 × 76 × 62mm)
Power 6 × AAA (1.5V) batteries
Warranty 2 years
Weight 11.3oz (320g)

Resources & Support

Certification

Extech TB400 Declaration of Conformity

Datasheet

Extech TB400 Datasheet

User Manual

Extech TB400 User Manual

Export Restrictions

Cart

Added to cart