Discontinued

ThermiBot2

Intelligent Thermal Imaging Camera

ThermiBot2 AID cameras combine best-in-class thermal imaging technology with advanced video analytics to provide a complete solution for automatic incident detection and data collection. Traffic video analytics from FLIR have proven their effectiveness worldwide along highways and in tunnels, and with the addition of thermal, allow traffic operators to see clearly in total darkness, bad weather, and over a long range.

Intelligent Thermal Camera for Safer Traffic
The ThermiBot2 outperforms other camera technologies by detecting heat, not visible light, and can see through sun glare, darkness, headlights, and smoke.
The ThermiBot2 alerts traffic operators to stopped vehicles, speed drop, wrong-way drivers, traffic congestion, pedestrians, fallen objects, and early-stage fires.
IP66 and IP67-rated, the ThermiBot2 features a compact stainless steel housing that protects vital camera components from dust and water ingress.

Specifications

Communications
Connectivity RJ45 connector
Optional fiber optics on connector (MM/SM) plus 24Vdc power connector
2 optional digital outputs
Supported Protocols IPv4, TCP/IP, UDP, RTP, RTSP, HTTP, ICMP, FTP, SMTP, DHCP, PPPoE, UPnP, IGMPv1/2/3, SNMPv1/2, QoS, ONVIF, 802.1X, NTCIP-1205
Video Over Ethernet Two independent encoders for streaming H.264 or M–JPEG, up to 20 streams/ encoder
Electrical
Consumption 9W heater off and 12W heater on
Power Consumption Max. 13W heater off, Max. 23W heater on
Environmental
Housing material Stainless steel 316L
Operating Temperature Range -30° to +75°C (-22° to 167°F) with sunshield – Nema TS-2
Relative Humidity 0% to 100%
Imaging & Optical
Detector Type Focal Plane Array, uncooled Vanadium Oxide Microbolometer
Focal Distance 9/13/19/25/35mm
Image Frequency NTSC: 30Hz / PAL: 25Hz
Image Processing Automatic Gain Control (AGC), Digital Detail Enhancement (DDE)
Resolution 640 × 512
Spectral Range 7.5 to 13.5 µm
Mechanical
Mounting Combined Wall/pole bracket. Ceiling mount bracket
Weight 2.5kg
System Overview
Dimensions [Incl. Sunshield] 220 x 126.6 x 92.6 (LxWxH)
Fire Detection Early fire detection in tunnels

Resources & Support

Datasheet

FLIR ThermiBot2 Datasheet GB

Datasheet

FLIR ThermiBot2 Datasheet

Datasheet

FLIR ThermiBot2 For Rail Datasheet

Brochure

FLIR Intelligent Transportation Systems (ITS) Guidebook

Export Restrictions

Cart

Added to cart