Discontinued

ThermiCam2

The World’s First Integrated Thermal Traffic Detector

ThermiCam2 is an integrated thermal sensor and detector for vehicle, vulnerable road user, and wrong-way driver detection. ThermiCam2 does not need light to operate, and instead uses the thermal energy emitted from road users. This enables the sensor to detect vehicles and vulnerable road users at night, over long distances, and in harsh weather conditions. The ThermiCam2 offers 24/7 traffic detection for a wide range of applications.

Improve traffic safety for all road users
ThermiCam2 detects vehicles and bicycles approaching an intersection, allowing more dynamic control of traffic lights.
ThermiCam2 detects wrong-way drivers in a matter of seconds.
ThermiCam2 offers accurate vehicle and bicycle counting, with the ability to distinguish bicycles from vehicles.

Specifications

System Overview
Detection Functionalities Vehicle and bicycle presence detection, vehicle and bicycle counting, pedestrian presence detection, pedestrian counting, traffic data collection, traffic flow monitoring, wrong way driver detection (requires extra license)
Functionality Vehicle presence, Bicycle presence, Vehicle and bicycle counting, Pedestrian presence, Traffic data, wrong-way driver detection
Number Detection Zones 24 vehicle presence zones \ 8 bicycle presence regions \ 8 pedestrian zones \ 6 traffic data zones \ 6 wrong way driver zones
Communications
Compression H.264, MPEG-4, MJPEG
SDLC Up to 16 output channels via TI BPL2 EDGE interface (PN 10-7013) and Port-1 Interface Module (PIM)
Setup Commands Web interface
Traffic monitoring, event and data reporting TMS FLUX. Public API for 3rd party integration.
Electrical
Contact Closures 2 direct, 4 via TI BPL2 EDGE interface (PN 10-7013), extra via 4I/O USB expansion board(s) (PN 10-467
Current Consumption < 230 mA @ 24VDC (< 320mA @ 24VDC peak at startup)
Detection Distance ThermiCam2 690: 2-30 m / 6-100 ft
ThermiCam2 645: 10-75 m / 32-245 ft
ThermiCam2 632: 15-90 m / 100-300 ft
ThermiCam2 390: 1-25 m
ThermiCam2 345: 5-50 m
ThermiCam2 335: 15-75 m
ThermiCam2 325: 30-90 m
ThermiCam2 317: 45-120 m
FCC FCC part 15 Class A
Input Power ThermiCam2 317, ThermiCam2 325, ThermiCam2 335, ThermiCam2 345, ThermiCam2 390, ThermiCam2 690: 24-42 VAC, 24-48 VDC
ThermiCam2 632, ThermiCam2 645: 12-42VAC, 12-60VDC
PoE For communication of output state events, configuration & monitoring (streaming video)
Power Consumption ThermiCam2 317, ThermiCam2 325, ThermiCam2 335, ThermiCam2 345, ThermiCam2 390, ThermiCam2 690: Avg 10.5 W
Peak 15 W
ThermiCam2 632, ThermiCam2 645: < 5.5W (< 7.5W peak at startup)
Environmental
EU Directives EMC 2014/30/EU, RoHS 2011/65/EU
Materials All weatherproof (UV-resistant)
Protection Grade Housing = IP68, Connectors = IP67
Shock & Vibration NEMA TS2
Temperature Range NEMA TS2. From -34°C to +74°C (-29°F to 165°F)
Imaging & Optical
Field of View ThermiCam2 317: Horizontal: 17° Vertical: 13°
ThermiCam2 325: Horizontal: 25° Vertical: 19°
ThermiCam2 335: Horizontal: 35° Vertical: 27°
ThermiCam2 345: Horizontal: 45° Vertical: 35°
ThermiCam2 390: Horizontal: 90° Vertical: 69°
ThermiCam2 632: Horizontal: 32° Vertical: 26°
ThermiCam2 645: Horizontal: 45° Vertical: 35°
ThermiCam2 690: Horizontal: 90° Vertical: 69°
Frame Rate 30 FPS
Resolution ThermiCam2 317, ThermiCam2 325, ThermiCam2 335, ThermiCam2 345, ThermiCam2 390: QVGA
ThermiCam2 632, ThermiCam2 645, ThermiCam2 690: VGA (640×480)
Type Long wave Infrared (7 – 14 µm)
Mechanical
Dimensions (incl mounting bracket) Vertically mounted 45 cm x 16 cm x 12 cm (9.8 in x 6.3 in x 4.7 in) / Horizontally mounted 41 cm x 18 cm x 12 cm (16.2 in x 7.1 in x 4.7 in)
Material Aluminum
Sunshield Integrated

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Brochure

Intelligent Transportation Systems (ITS) Guidebook

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions

Cart

Added to cart