Discontinued

Extech VT10

Multifunction Voltage Tester

The Extech VT10 Multifunction Voltage Tester has LED AC voltage indications for 24 V, 48 V, 120 V, 208 V, 240 V, 277 V, 480 V and 600 V, as well as LED DC voltage indications for 6 V, 12 V, 24 V, 36 V, 48 V, 110 V, 220 V and 400 V. This tester has polarity detection with the LEDs for a positive and negative DC indication. Capable of running a continuity test with an audible tone. Phase rotation test for the motors, two handed operation tester for low impedance testing. Also, this tester has a built-in flashlight for testing in low lit or tight areas. The voltage function operates with out any batteries and it has a rubberized, double-molded IP64 housing.

Specifications

General
AC Voltage 24, 48, 120, 208, 240, 277, 480, 600V AC
AC Voltage Basic Accuracy -30% to 0% of the indication
Built-In Flashlight Yes
Continuity 0 to 400kΩ, guaranteed on < 50kΩ
DC Voltage 6, 12, 24, 36, 48, 110, 220, 400V DC
DC Voltage Basic Accuracy -30% to 0% of the indication
Frequency Bandwidth 50/60Hz
Input Impedance 1MΩ (approx)
Low Impedance 12-250V AC/DC; impedance <6kΩ
Max Current ≤1.2mA (600VAC); ≤1.0mA (400VDC)
Voltage Detection (Contact) 100 to 600V AC (via single lead)
Additional Details
Certifications CE
Dimensions 9.4 × 3 × 1.6" (240 × 78 × 40mm)
IP Rating IP64
Power 2 × AAA (1.5V) batteries
Safety Category CATIII - 600V, CATIV - 600V
Warranty 2 years
Weight 9.2oz (260g)

Resources & Support

Datasheet

Extech VT10 Datasheet

User Manual

Extech VT10 User Manual

Export Restrictions