Discontinued

FLIR X6580sc

High Speed LWIR Performance Camera

The FLIR X6580sc thermal imaging camera are designed to provide the best thermal measurement performance together with the most advanced connectivity. They are ideal for scientists and R&D professionals who are working on the most demanding applications. X6580sc is a full featured, yet compact camera, providing ultra-sensitive and accurate measurements. State-of-the-art connectivity and ease of use allow the user to concentrate on the experiment and not on the camera.

For the most demanding R&D professional
Equipped with a cooled mercury cadmium telluride (MCT) detector that’s sensitive enough to distinguish temperature differences less than 25 mK.
Produces 640 x 512 full-frame imagery at speeds up to 355 Hz. Subwindowing allows faster rates up to 4500 Hz.
Works seamlessly with FLIR ResearchIR Max software for both viewing and processing thermal data.

Specifications

Highlighted
Resolution 640 x 512
Detector Pitch 15 µm
Spectral Range 1.5 – 5.1 µm
Detector Type Indium Antimonide (InSb)
Camera f-number f/3.0
Dynamic Range 14-bit , 16 bits with DRX
NETD <25 mK (18 mK typical)
Frame Rate 355 Hz: 640 x 512 Up to 4500 Hz: 320 x 8
Integration Time 500 ns to full frame rate, with auto exposure
Standard Temperature Range 5°C to 300°C
Optional Temperature Range Up to 3,000°C From -20°C
Filtering 4-position motorized, with drift compensation and automatic identification
Focus USL mechanism or manual
Imaging & Optical
Analog Palettes Selectable 8-bit
Available Lenses NA
Camera f-number f/3.0
Close-up Lenses/Microscopes NA
Detector Pitch 15 µm
Detector Type Indium Antimonide (InSb)
Digital Data Streaming Simultaneous Gigabit Ethernet and Camera Link Base / Camera Link Medium
Display Overlay Temperature measurement & scale
Dynamic Range 14-bit , 16 bits with DRX
Filtering 4-position motorized, with drift compensation and automatic identification
Focus USL mechanism or manual
Frame Rate 355 Hz: 640 x 512 Up to 4500 Hz: 320 x 8
HD Video DVI 1080p
Image Analysis On-camera temperature analysis
Image Time Stamp Internal IRIG-B decoder clock / TSPI accurate time stamp
Integration Time 500 ns to full frame rate, with auto exposure
Motorized Focus Mechanism Yes
NETD <25 mK (18 mK typical)
On Camera Display Detachable touchscreen LCD display (800 × 480)
Operability >99.5%
Readout Snapshot Digital (X8400sc/X6580sc) - Snapshot Analog (X6550sc/X6540sc/X6530sc)
Readout Modes Asynchronous Integrate While Read; Asynchronous Integrate Then Read
Resolution 640 x 512
Sensor Cooling Closed cycle rotary
Spectral Range 1.5 – 5.1 µm
Subwindow Modes User-defined
Well Capacity 6.5 M electrons
Measurement & Analysis
Accuracy ±1°C or ±1% of Reading
Automatic Gain Control Manual, Linear, ROI
Calibration Custom calibration on request
Optional Temperature Range Up to 3,000°C From -20°C
Standard Temperature Range 5°C to 300°C
Communication & Data Storage
Synchronization Modes IRIG-B; Sync In, Trigger In
General
Size [L x W x H ] w/o Lens 280 × 150 × 180 mm
Weight [without lens] 5.05 kg
Power
Power 24 VDC
Environmental & Certifications
Mounting UNC 1/4"−20 + 3×M5 threads
Operating Temperature Range -20°C to 50°C
Shock & Vibration Operational 15G, IEC 68-2-29 / operational 2G, IEC 68-2-26

Accessories

Export Restrictions