Research & Science

Flir Heavy Duty Open Base Camera Stand

Unshakable Precision for Infrared Insights

Experience unmatched precision and flexibility in electronics testing and general research applications with the Flir Heavy Duty Open Base Camera Stand designed for infrared imaging. Built for stability, it eliminates vibration and drift, ensuring crystal-clear thermal and microscopic views of your most critical components. The open-base design provides generous working space for large assemblies and easy integration of accessories, while optimized height and positioning deliver perfect alignment for cooled IR optics. Pairing this stand with our advanced infrared cameras guarantees reliable, repeatable, results—empowering you to inspect, analyze, and innovate with confidence.

Learn about the Flir Heavy Duty Open Base Camera and Microscope Stand

Learn about Flir Electronic Design and Testing Camera Packages

Learn about Flir Electronic Design and Testing Cameras

Learn about Flir Static Mix

Now Playing

Learn about the Flir Heavy Duty Open Base Camera and Microscope Stand
Learn about the Flir Heavy Duty Open Base Camera and Microscope Stand

Now Playing

Learn about Flir Electronic Design and Testing Camera Packages
Learn about Flir Electronic Design and Testing Camera Packages

Now Playing

Learn about Flir Electronic Design and Testing Cameras
Learn about Flir Electronic Design and Testing Cameras

Now Playing

Learn about Flir Static Mix
Learn about Flir Static Mix
Flir Heavy Duty Open Base Camera and Microscope Stand

Flir Heavy Duty Open Base Camera and Microscope Stand

View Product

Stable Support for Superior Infrared Imaging

Designed to eliminate vibration and drift, ensuring accurate thermal and microscopic measurements critical for semiconductor, PCB, and materials analysis.

Maximum Flexibility

Accommodates large or irregular test articles, while allowing easy integration of adjustment stages and accessories for complex workflows.

Optimized for Close-up & Microscope Optics

Engineered to pair seamlessly with close-up infrared lenses, enabling precise focus and repeatable results across diverse test setups.

 

Flir Cooled MWIR 1x
Microscope Closeup Kit

Flir Cooled MWIR

17 mm Closeup Kit

Flir Cooled MWIR
Macro Closeup Kit 

  • Flir A6701 InSb (3.0 - 5.0 μm), 640 × 512, f/2.5, GigE, 60 Hz 
  • 1x Microscope, 3.0-5.0 µm, f/2.5,
  • MWIR 3-5 um Thermographic Calibration for -10°C to 350°C (14°F to 662°F)
  • Research Studio - Professional Edition - 1 Year License (Online Activation)
  • Heavy Duty Open Base Camera Stand
  • Flir A6701 InSb (3.0 - 5.0 μm), 640 × 512, f/2.5, GigE, 60 Hz,
  • 17 mm lens, 3.0-5.0 µm, f/2.5 (FPO Manual Bayonet),
  • MWIR 3-5 um Thermographic Calibration for -20°C to 350°C (-4°F to 662°F)
  • Research Studio - Professional Edition - 1 Year License (Online Activation)
  • Heavy Duty Open Base Camera Stand
  • Flir A6701 InSb (3.0 - 5.0 μm), 640 × 512, f/2.5, GigE, 60 Hz 
  • 50 mm macro lens 3.0-5.0 µm, f/2.5 (FPO Manual Bayonet),
  • MWIR 3-5 um Thermographic Calibration for -20°C to 350°C (-4°F to 662°F),
  • Research Studio - Professional Edition - 1 Year License (Online Activation)
  • Heavy Duty Open Base Camera Stand

 

お問い合わせ

Optin

送信することにより、フリアーシステムズのプライバシーポリシーおよびクッキーポリシーに同意したものとみなされます。