What is Spartakus APM?

In today's fast-paced industrial landscape, efficient asset management is essential for maintaining uptime and optimizing operations. Spartakus APM (Asset Performance Management) is an innovative platform designed to centralize both Preventive Maintenance (PM) and Predictive Maintenance (PdM) tasks to gain insights on asset health.

With Spartakus APM, maintenance teams can manage inspections, condition monitoring, and maintenance tasks in one single tool. It integrates easily with existing equipment, hardware and processes, enabling comprehensive analysis to optimize asset performance. This centralization helps eliminate manual data entry errors, silos of information and infinite PDFs, making it easier to predict failures before they happen.

Moreover, one of the key advantages of Spartakus APM is its rapid deployment. Many companies struggle with long implementation times for new maintenance technologies, but Spartakus APM is designed for fast integration. The user-friendly interface and comprehensive training ensure that teams can start using it effectively within just a few weeks.

 

Why You Should Use Spartakus APM and FLIR One Edge for Thermography Rounds?

Industrial applications today require sophisticated tools to monitor and optimize equipment performance. The combination of Spartakus APM and the FLIR One Edge camera offers a powerful solution that makes the most of your thermography rounds.

By integrating Spartakus APM’s asset management capabilities with FLIR’s cutting-edge thermal imaging technology, you gain insights into equipment health, all from the convenience of a handheld device. This dynamic pairing enables you to quickly detect potential issues, streamline maintenance workflows, and optimize asset performance with precision and ease.

 

A Variety of Industrial Applications

The combination of FLIR One Edge and Spartakus APM is incredibly versatile, suitable for a wide range of industries, including manufacturing, energy, mining, and more. Thermography is crucial for monitoring critical assets such as motors, bearings, electrical panels, and transformers, helping detect potential issues before they cause catastrophic failures. Whether your goal is to ensure compliance with safety and maintenance standards or to increase the longevity of your equipment, this solution is adaptable to various maintenance strategies.

 

Easy to Install and Use

Installing and using the Spartakus APM with the FLIR One Edge is as simple as connecting your camera and launching the app. The FLIR One Edge connects wirelessly, streaming live infrared visuals directly to the Spartakus APM mobile app. Once connected, users can capture temperature data and save the images instantly. The app is intuitive, with an easy-to-navigate interface that reduces the learning curve for maintenance technicians and managers alike. Finally, the camera can be clipped onto the tablet, allowing you to hold both devices with one hand.

 

For Tangible Benefits in Maintenance

EASILY INSPECT ANYWHERE

  • Conveniently scan targets out-of-reach or out-of-view, or clip the FLIR ONE Edge Pro to your smart device for one-handed operation.​
  • Instant Measurement: Capture the temperature of a specific point with a single button press.​
  • The wireless connection allows the same camera to be used with both Android and iOS devices so you can easily share tools with your friends and colleagues.

image5zskj.png

 

IDENTIFY PROBLEMS FAST

  • Live Infrared Visualization: Stream visuals in real-time within the app.​
  • Quickly detect and recognize where problems are located with FLIR MSX (Multi-Spectral Dynamic Imaging).

imageusvn8.png

 

FOR A 360° VIEW OF YOUR ASSETS' HEALTH

  • Automatic Saving: Save your infrared images with one touch; they are automatically sent and stored on Spartakus servers, requiring no manual transfer.​
  • Centralize all Preventive and Predictive Maintenance activities in a world-class APM to monitor asset health.

blobid1.png

 

Too see Spartakus APM and the FLIR ONE camera in action watch this short clip

Find out more about Spartakus APM here  

Back to top