The New T1010 - FLIR’s Latest HD Thermal Camera


Today, FLIR unveiled a new entry-point to its premium series of high-definition T1K thermal imaging cameras for utility and large industrial service providers. The new FLIR T1010 offers the same high-resolution, low noise 1024 x 768 pixel imagery that distinguishes T1K cameras from the pack. Features such as UltraMax® image enhancement and the high-fidelity OSXTM Precision HDIR optical system ensure image clarity and temperature measurement accuracy.
The T1010 also benefits from FLIR’s updated T1K firmware, which includes a new graphical user interface (GUI) that’s as agile and responsive as a smartphone. With 1-Touch Level/Span for improving image contrast; customizable work folders for streamlined reporting; and a streamlined, ergonomic design, the FLIR T1010 has the expert features thermographers need to get the job done quickly, efficiently and comfortably.
The T1010 is available for purchase today from select channel partners and directly from FLIR. To learn more about the T1K cameras or our latest firmware update with the T1010, please visit: FLIR.com/T-Series