TI SLT Interface

TrafiCam 3 and TrafiOne BPL Interface

The FLIR TI SLT BPL interface connects zone outputs from TrafiCam 3 and TrafiOne sensors to a controller. The TI SLT provides power and communications to the sensors at the same time. It also connects the PC to the connected sensors for system configuration and viewing.

仕様

システム概要
エラー出力 4 × optical coupled dry contacts N/O via terminal connector on the back
Imax = 50 m A, Umax = 48 V DC
1 interface error LED on the front 4× sensor status LEDs
最大カメラ数 Standard 1 – 8 sensors
Maximum 8 × sensors
通信
RJ11コネクター 1 RJ45 Ethernet connector
コネクター Via 4 × terminal connectors on the back
出力 16 × optical coupled dry contacts N/C via terminal connector on the back
Imax = 50m A, Umax = 48 V DC
Configurable ‘Close on Event’ or ‘Open on Event’ *Detection output status information via 16 output LEDS (green, front)
電気設備
入力電圧 12 – 42 V AC 12 – 48 V DC
消費電力 ≤130 mA at 24 V DC
消費電流 ≤130 mA at 24 V DC
環境
ETSI|EMC EMC 2014/30/EU, LVD 2014/35/EU,
RoHS 2011/65/EU
温度範囲 -40°C to 74°C (-40°F to 165°F)
機械設備
マウント BOX, EURO-rack mountable, DIN-rail clickable
寸法 (H × W × D) 12.84 × 5.05 × 18.00 cm (5.06 × 1.99 × 7.09 in)
重量 750 g (1.65 lb)

資料とサポート

記事

Flir Innovate and Inspire: a New Flir Magazine

詳細をご覧ください。

Datasheet

Flir TI SLT データシート

Datasheet

Flir TI SLT Datasheet

Export Restrictions