단종

Extech 380820

Universal AC Power Source & AC Power Analyzer

The Extech 380820 is a Universal AC Power Source with an AC Power Analyzer. It allows for standby power measurement (10 mW to 100 W) for PCs, LCD TVs, and AC adaptor and chargers. It features power quality measurements, a cost function that can calculate cost per day, month, and year, 99 memory locations for preset voltage and frequency output settings, and user-programmable over current protection. Complete with AC power cord, RS-232 to USB cable, and software.

리소스 및 지원

User Manual

Extech 380820 User Manual GB

Certification

Extech 380820 Declaration of Conformity

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.