단종

Extech 850189

Air Temperature RTD Probe (-40 to 500°C)

The Extech 850189 is an Air Temperature RTD Probe capable of air temperature measurements from -40°C to 500°C (-40°F to 932°F). Features a 4 wire, Pt-100 Ohm RTD probe with a 4 pin DIN plug and a six month warranty.

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.