단종

EZ Cure II

Thermostatic Controlled Curing Box

The EZ Cure II is a low-cost, simple solution for curing concrete cylinders within 24 to 48 hours. Simply plug the unit into a 110 VAC power source, and the thermostatically controlled curing box automatically heats and cools as needed to maintain a constant 73°F curing environment. EZ Cure II provides an economical solution to meeting ASTM C31 curing requirements.

Easily meet ASTM C31 curing requirements
EZ Cure II provides an economical solution to meeting ASTM C 31 curing requirements.
Plug the unit into a 110VAC power source, and the curing environment is kept at 73°F — rain, snow, or shine.
Includes a cylinder rack to maximize capacity and improve organization — holds 32 (6x12) or 88 (4x8) cylinders.

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.