단종

intelliCure Mini Curing Box

Small Concrete Cylinder Curing System

intelliCure Mini is a state-of-the-art curing box that can fit into most full-size pickup beds. It provides an ideal, uniform curing environment for the entire curing cycle by heating and cooling under automatic control to maintain a preset temperature. The intelliCure Mini can hold 11 6x12 cylinders, or approximately 25 4x8 cylinders submerged in water.

Your concrete curing solution on the go
Actively stirs the water by means of patent-pending bubble plume technology to eliminate temperature stratification commonly found in other curing boxes.
Automatically heats and cools to maintain a constant environment for the cylinders the entire curing cycle.
Certified accurate to +/- 1 °F using a NIST traceable standard and includes a certificate of accuracy.

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.