단종

intelliRock II Temperature Logger

Concrete Curing Monitoring

IntelliRock Temperature Loggers can measure and document the temperature profiles and gradients of in-place concrete. Since a large number of sensors can be used with a single on-site reader, detailed temperature profiles can be easily and cost-effectively generated. IntelliRock's software tools also make temperature analysis and reporting a snap. The loggers are ideal for measuring and documenting temperatures in cold weather, mass pours, curing tanks, and moist rooms.

Determine true, in-place concrete strength in real time
Determine and document temperature profiles and regulate thermal protection.
Use real-time strength information to determine safe temperature gradients.
Log Max/Min temperatures for any construction application, and ensure maximum temperature specs are adhered to, mitigating long-term DEF risk.

리소스 및 지원

Note: You must be logged in to download software or firmware. Login or create an account.

Calculation Spreadsheet

Mass Pour Spreadsheet - 64 bit

파일을 다운로드하려면 로그인해야 합니다.

Warranty

FLIR Test And Measurement Limited 2-10 Year Warranty US

Warranty

FLIR Imaging Test & Measurement Product 2-10 Limited Warranty

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.