신규

IR6 Science Kit

Wide Dynamic Range Infrared Machine Vision Camera

The FLIR IR6 Science Kits deliver high-performance thermal imaging capabilities for research, development, and industrial testing applications. Featuring a 640 × 480 thermal resolution and 60 Hz frame rate, these ready-to-use kits help engineers and researchers capture detailed thermal data, analyze temperature variations, and evaluate product performance with confidence. With a wide temperature measurement range of -20°C to 1500°C (-4°F to 2732°F), flexible lens options, and compatibility with FLIR analysis software, the IR6 Science Kits provide a versatile solution for electronics testing, product development, materials research, and advanced thermal analysis.

Accurately measure temperatures from -20°C to 1500°C without manual subrange switching, allowing the IR6 to continuously capture changing thermal conditions. With frame rates up 60 Hz plus advanced windowing, the cameras provide sharp thermal data for fast-moving processes in machine vision, quality assurance, and industrial monitoring applications.
Simplify integration into machine vision and automation systems with GigE Vision and GenICam compatibility, providing industry-standard camera control and image streaming. Support for Atlas and Spinnaker SDKs, Gigabit Ethernet, and Power over Ethernet (PoE) helps reduce integration complexity and accelerate development for OEM and industrial applications.
Integrate thermal imaging where space is limited with an ultra-compact 29 × 37 × 56 mm form factor weighing just 65 g (2.23 oz) without the lens. Designed for demanding industrial environments, the compact IR6 gives integrators greater flexibility for installation in tight spaces, small enclosures, and automated systems.

사양

강조 표시됨
탐지기 피치
스펙트럼 범위
F-값
열 감도_NETD
초점
구성품 •FLIR IR6 7 mm camera with lens
•Certificate of calibration
•Product documentation

•Pelican hard case with foam insert (instead of the cardboard box)
•PoE injector (T911183)
•GigE (Ethernet) cable (T951004)
•Research Studio Professional, 1-year and perpetual licenses
일반
구성품 •FLIR IR6 7 mm camera with lens
•Certificate of calibration
•Product documentation

•Pelican hard case with foam insert (instead of the cardboard box)
•PoE injector (T911183)
•GigE (Ethernet) cable (T951004)
•Research Studio Professional, 1-year and perpetual licenses

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.