단종

Extech LRK15

Lighting Retrofit Kit with Power Clamp Meter

Designed for professionals who audit existing and replacement lighting systems for energy efficiency and lighting performance, the Extech LRK15 Lighting Retrofit Kit is ideal for verifying lighting system output after installations and retrofits. The kit features three compact tools that are indispensable at various locations: the easy-to-use LT300 light meter that measures up to 200,000 Lux/20,000 Fc, and the DT300 laser distance meter with built-in tools to quickly calculate area, and the 380940 400 A AC/DC clamp meter with a built-in wattage measurement. The kit is supplied in a soft carrying case that provides protection and organization for the meters and accessories.

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.