Extech MO280-KH2
Professional Home Inspection Kit
The Extech MO280-KH2 Professional Home Inspection Kit aids in the identification of moisture, HVAC, and electrical and hot water system issues. The kit includes a pinless moisture meter for non-invasive moisture detection, an infrared thermometer for non-contact surface measurements (from -20°C to 400°C or from -4°F to 752°F), and a waterproof stem thermometer. The infrared thermometer has adjustable emissivity with 12:1 distance to target ratio and is ideal for testing HVAC supply and return applications. The kit is supplied in an attractive storage case that provides protection and organization for the testers whenever they are needed.
리소스 및 지원
Datasheet
Extech MO280-KH2 Datasheet
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.