단종

Extech PT300

300psi Pressure Transducer

The Extech PT300 is a Pressure Transducer for 300 PSI measurements with the SDL700 Pressure Meter/Datalogger and 407495 Heavy Duty Pressure Meter with Interchangeable Transducers. For air or non-corrosive/non-ionized gas. 6.4 mm (0.25 in) PS, 19 teeth per 2.5 cm/ 1 in with 1.2 m/ 3.9 ft cable.

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.